(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A support-side support unit with a compact structure that considers the space around the mounting area.
[Features]
· Support unit of the support side uses a deep-groove ball bearing.
· Uses high rigidity and low torque angular bearing (contact angle 30, DF combination), considering the rigidity balance with ball screw.
· The bearings are high-rigidity and high-accuracy miniature angular bearings with a 45° contact angle. They use a large number of balls, each of which have a small ball diameter, helping provide stable rotational performance.
· Rectangular and round shaped support units are available for use in different types of application.
· A compact structure designed not to take up too much space when being mounted.
· Incorporates bearings for which the load has been pre-adjusted, allowing assembly to be performed as-is, thereby reducing the amount of work required for assembly and helping improve assembly accuracy.
Part Number |
---|
EF8 |
EF12 |
EF15 |
EF20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Axis height h1 (mm) | Thickness/Square shape L/Round F (mm) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,658.00 ฿ 995.13 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 6 | 17 | 14 | 52 | 2190 | 870 | ||
฿ 2,726.00 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 10 | 25 | 20 | 70 | 4550 | 1960 | ||
฿ 1,985.00 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 15 | 30 | 20 | 80 | 5600 | 2840 | ||
฿ 2,463.33 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 20 | 30 | 26 | 95 | 12800 | 6650 |
Loading...
Types | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Support Surface Treatment | No | Support Material | Iron |
How can we improve?
How can we improve?