(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A support side support unit with a compact structure that considers the space around the mount area.
Part Number |
---|
BF10 |
BF12 |
BF15 |
BF17 |
BF20 |
BF25 |
BF30 |
BF35 |
BF40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Axis height h1 (mm) | Thickness/Square shape L/Round F (mm) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,155.00 | FEED SCREW SUPPORT UNIT | 1 Piece(s) | 3 Day(s) | 8 | 22 | 20 | 60 | 3350 | 1400 | ||
฿ 2,228.57 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 10 | 25 | 20 | 60 | 4550 | 1960 | ||
฿ 1,628.33 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | 3 Day(s) | 15 | 28 | 20 | 70 | 5600 | 2840 | ||
฿ 1,996.67 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 17 | 39 | 23 | 86 | 9600 | 4600 | ||
฿ 2,011.67 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 20 | 34 | 26 | 86 | 9400 | 5050 | ||
฿ 2,395.00 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 25 | 48 | 30 | 106 | 14000 | 7850 | ||
฿ 3,034.39 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 30 | 51 | 32 | 128 | 19500 | 11300 | ||
฿ 3,714.81 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 35 | 52 | 32 | 140 | 25700 | 15300 | ||
฿ 2,840.00 | FEED SCREW SUPPORT UNIT | 1 Piece(s) | 3 Day(s) | 40 | 60 | 37 | 160 | 29100 | 17800 |
Loading...
Types | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Support Surface Treatment | No | Support Material | Iron |
How can we improve?
How can we improve?