(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Have been embedded with bearings with pre-adjusted loads, allowing assembly to be performed as-is.
[Features]
· The fixed side support unit incorporates a preload-adjusted JIS class 5 angular bearing.
· In particular, the FK4, 5 and 6 types incorporate miniature angular bearings with a contact angle of 45° developed specifically for miniature ball screws, ensuring stable rotation performance with high rigidity and high-accuracy.
· A moderate amount of lithium-soap-based grease has been inserted into the internal bearings of the FK support unit and then sealed with a special seal, enabling use over a long period.
· In order to ensure a rigidity balance with the ball screw, high rigidity and low torque angular bearings are used.
· Furthermore, the FK4, 5 and 6 miniature support units incorporate miniature angular bearings that were dedicated for use with miniature ball screws.
· The bearings are high-rigidity and high-accuracy miniature angular bearings with a 45° contact angle. They use a large number of balls, each of which have a small ball diameter, helping provide stable rotational performance.
· Rectangular and round shaped support units are available for use in different types of application.
· A compact structure designed not to take up too much space when being mounted.
· Incorporates bearings for which the load has been pre-adjusted, allowing assembly to be performed as-is, thereby reducing the amount of work required for assembly and helping improve assembly accuracy.
Part Number |
---|
FK5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Thickness/Square shape L/Round F (mm) | Outer Diameter A (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,840.00 | FEED SCREW SUPPORT UNIT | 1 Piece(s) | 3 Day(s) | 5 | 10.5 | 34 | 26 | 1000 | 1240 |
Loading...
Types | Fixed Side | Shape | Round shape | Mounting Method | Side mounting |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing grade | Class 5 | Support Surface Treatment | No |
Support Material | Iron |
Please check the type/dimensions/specifications of the part FK5 in the Support Unit Fixed Side Circular Type FK Type series.
Part Number |
---|
FK12 |
FK15 |
FK20 |
FK25 |
FK30 |
FK6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Thickness/Square shape L/Round F (mm) | Outer Diameter A (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,848.33 | 1 Piece(s) | Same day | 12 | 17 | 54 | 44 | 6660 | 3250 | ||
฿ 4,383.33 | 1 Piece(s) | Same day | 15 | 17 | 63 | 52 | 7600 | 4000 | ||
฿ 8,686.77 | 1 Piece(s) | Same day | 20 | 30 | 85 | 68 | 17900 | 9500 | ||
฿ 7,146.67 | 1 Piece(s) | Same day | 25 | 30 | 98 | 79 | 20200 | 11500 | ||
฿ 11,444.00 | 1 Piece(s) | 3 Day(s) | 30 | 32 | 117 | 93 | 28000 | 16300 | ||
฿ 4,248.00 | 1 Piece(s) | Same day | 6 | 13 | 36 | 28 | 1380 | 1760 |
How can we improve?
How can we improve?