(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This shaft end unmachined products are mass-produced in a series of standard sizes with standardized screw shaft in the precision ball screw.
· Screw shaft ends can be altered.
· Thread shaft diameter ø4 to 14 mm, lead 1 to 5 mm miniature type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Screw Shaft O.D. d (Ø) | Lead (mm) | Conditions of Use | Axial gap | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) | Ball screw applicable model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,400.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 4 | 1 | Standard | G0 | 95 | 290 | 420 | NA | ||
฿ 9,596.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | 4 | 1 | Standard | G2 | 145 | 290 | 420 | NA | ||
฿ 12,602.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 4 | 1 | Standard | GT | 95 | 290 | 420 | NA | ||
฿ 16,929.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 6 | 1 | Standard | G0 | 120 | 540 | 940 | NA | ||
฿ 18,418.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 6 | 1 | Standard | G0 | 150 | 540 | 940 | NA | ||
฿ 19,910.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 6 | 1 | Standard | G0 | 130 | 640 | 1400 | NA | ||
฿ 18,546.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 8 | 1 | Standard | G0 | 160 | 640 | 1400 | NA | ||
฿ 7,859.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | 8 | 1 | Standard | G2 | 130 | 640 | 1400 | NA | ||
฿ 19,914.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 8 | 2 | Standard / Dust Proofing | G0 | 170 | 1400 | 2300 | RR (Labyrinth seal) | ||
฿ 8,962.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | 8 | 2 | Standard / Dust Proofing | G2 | 250 | 1400 | 2300 | RR (Labyrinth seal) | ||
฿ 19,982.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 10 | C3 | 10 | 2 | Standard / Dust Proofing | G0 | 160 | 1500 | 2900 | RR (Labyrinth seal) | ||
฿ 16,383.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 10 | 2 | Standard / Dust Proofing | G0 | 160 | 1500 | 2900 | RR (Labyrinth seal) | ||
฿ 21,537.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 10 | 2 | Standard / Dust Proofing | G0 | 210 | 1500 | 2900 | RR (Labyrinth seal) | ||
฿ 17,814.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 10 | 2 | Standard / Dust Proofing | G0 | 210 | 1500 | 2900 | RR (Labyrinth seal) | ||
฿ 16,576.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 12 | 2 | Standard / Dust Proofing | G0 | 165 | 1700 | 3600 | RR (Labyrinth seal) | ||
฿ 26,277.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 10 | C3 | 12 | 2 | Standard / Dust Proofing | G0 | 365 | 1700 | 3600 | RR (Labyrinth seal) | ||
฿ 15,100.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | 12 | 2 | Standard / Dust Proofing | G2 | 315 | 1700 | 3600 | RR (Labyrinth seal) | ||
฿ 12,437.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 12 | 2 | Standard / Dust Proofing | GT | 165 | 1700 | 3600 | RR (Labyrinth seal) | ||
฿ 28,912.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | 14 | 2 | Standard / Dust Proofing | G0 | 425 | 1800 | 4300 | RR (Labyrinth seal) | ||
฿ 11,278.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 14 | 2 | Standard / Dust Proofing | GT | 275 | 1800 | 4300 | RR (Labyrinth seal) | ||
฿ 17,221.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 14 | 4 | Standard / Dust Proofing | G0 | 240 | 4200 | 7600 | RR (Labyrinth seal) | ||
฿ 8,521.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | 14 | 4 | Standard / Dust Proofing | G2 | 290 | 4200 | 7600 | RR (Labyrinth seal) | ||
฿ 10,313.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | 14 | 4 | Standard / Dust Proofing | GT | 290 | 4200 | 7600 | RR (Labyrinth seal) |
Loading...
Types | Precision | Features | Standard | Flange Shape | Miniature |
---|---|---|---|---|---|
Preload | No | Right Screw/Left Screw | Right Screw | Nut Shape | Single |
Circuit System | End Cap | Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 | Nut Size | Compact |
How can we improve?
How can we improve?