1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cam FollowerCFH Type (Part Number)

LM CAM FOLLOWER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cam FollowerCFH Type
  • Cam FollowerCFH Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 619.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • สินค้าบางรายการจะสิ้นสุดการจำหน่าย ณ ปลายเดือนมีนาคม พ.ศ.2566 ซึ่งเป็นการหยุดจำหน่ายในระบบของมิซูมิเท่านั้น ทั้งนี้ผู้ผลิตยังคงผลิตสินค้าดังกล่าวนี้อยู่
    สินค้าดังกล่าวไม่มีแผนที่จะนำกลับมาจำหน่ายใหม่อีกครั้งและไม่มีสินค้าทดแทน สำหรับรายละเอียดกรุณาตรวจสอบจากหน้าจอขณะทำใบเสนอราคาและตอนสั่งซื้ออีกครั้ง


Product Description

A cam follower where precision adjustment of the position is easily performed by turning the stud,
as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm.

Part Number
CFH8MUUR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

฿ 1,140.00

LM CAM FOLLOWER 1 Piece(s) 5 Day(s) -1911Spherical Outer RingWith Driver GrooveM8Stainless Steel4.174.6520000Shield Type1.37NA

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Followers Type Eccentricity Size Standard Metric System
Roller Lining No Axis Presence Rolling Guide Method With Gage

Please check the type/dimensions/specifications of the part CFH8MUUR in the Cam FollowerCFH Type series.

Products with similar specification

Part Number
CFH10-1M-A
CFH10-1MR
CFH10-1MR-A
CFH8MUUR-A
CFH8R
CFH8R-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Fastening Methods Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

฿ 894.00

1 Piece(s) 5 Day(s) -2612Cylindrical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal5.49-

฿ 1,447.67

1 Piece(s) 44 Day(s) -2612Spherical Outer RingWith Driver GrooveM10Stainless Steel5.336.7817000Open Type2.06NA

฿ 1,051.00

1 Piece(s) 5 Day(s) -2612Spherical Outer RingWith Head Hexagonal HoleM10Stainless Steel5.336.7817000No Seal2.06-

฿ 1,254.00

1 Piece(s) 5 Day(s) -1911Spherical Outer RingWith Head Hexagonal HoleM8Stainless Steel4.174.6520000With Seal1.37-

฿ 769.00

1 Piece(s) 5 Day(s) -1911Spherical Outer RingWith Driver GrooveM8Carbon Steel4.174.6520000Open Type1.37NA

฿ 843.00

1 Piece(s) 3 Day(s) 101911Spherical Outer RingWith Head Hexagonal HoleM8Carbon Steel4.174.6520000No Seal1.37-