1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Shifter, Shift Table, S Type (STC) (Part Number)

OIL SLIDE SHIFTER STC

Slide Shifter, Shift Table, S Type (STC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,121.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The slide shifter shift table s-type demonstrates excellent performance in contaminated and dusty environments.
[Features]
· A round trip linear movement guide unit with excellent abrasion-resistance, load capacity and resistance to contaminants.
· The guide rail is made of S45C with rigid chrome plating, exhibiting improved corrosion-resistance.
· You can use this product by connecting the rails, which makes custom designs possible.
· The S type is compact, has a solid design with a double-tailed slide guide format.
· The shift table’s gap adjustment is a structure that facilitates the bolt push/pull operation of the gib.

Part Number
STC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,121.81

OIL SLIDE SHIFTER STC 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Types S Type
Shape Compact Rail Width 20

Please check the type/dimensions/specifications of the part STC20 in the Slide Shifter, Shift Table, S Type (STC) series.