(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lubrication-free bushings of conductivity polyacetal bearings.
[Features]
· Conductivity, lubrication-free bearing made by adding various lubricants and fillers to polyacetal.
· Provides conductivity.
· The product can be used without lubrication and exhibits superior friction properties under light load and high speed conditions.
· Low coefficient of friction and excellent abrasion-resistance.
· Prevents stick slip and squeak noises.
· The outer diameter has cuts on both sides.
Part Number |
---|
LES-0608 |
LES-0612 |
LES-0616 |
LES-0812 |
LES-0816 |
LES-0820 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) | Flange Outside Diameter (mm) | Applicable Plate Pressure W2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 34.29 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 6 | 10 | 6 | 12 | 0.8 | ||
฿ 34.29 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 6 | 10 | 6 | 12 | 1.2 | ||
฿ 29.01 ฿ 17.51 | OILES BUSHING | 1 Piece(s) | Same day | 6 | 10 | 6 | 12 | 1.6 | ||
฿ 40.96 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 8 | 12 | 7 | 14 | 1.2 | ||
฿ 40.96 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 8 | 12 | 7 | 14 | 1.6 | ||
฿ 40.96 ฿ 17.41 | OILES BUSHING | 1 Piece(s) | Same day | 8 | 12 | 7 | 14 | 2.0 |
Loading...
Type | Flange | Operating Environment | Standard | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3~1.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 0.327 | Maximum Allowable Surface Pressure P(N/mm2) | 9.81 | Maximum Allowable Velocity V(m/s) | 0.83 |
Length Type | Single | Fitting axis | h7 | Lubrication | Non-Lubricated |
Operating Temperature Range(°C) | -40::80 |
How can we improve?
How can we improve?