(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conductivity lubrication-free bearing made by adding various lubricants and fillers to polyacetal.
[Features]
· Can be used lubrication-free.
· Provides conductivity.
· The product can be used lubrication-free and exhibits superior friction properties under light load and high speed conditions.
· Low coefficient of friction and excellent abrasion-resistance.
· Prevents stick slip and squeak noises.
· Outer diameter is cut on both sides.
Type | Flange | Operating Environment | Standard | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3~1.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 0.327 | Maximum Allowable Surface Pressure P(N/mm2) | 9.81 | Maximum Allowable Velocity V(m/s) | 0.83 |
Length Type | Single | Fitting axis | h7 | Lubrication | Non-Lubricated |
Operating Temperature Range(°C) | -40::80 |
Please check the type/dimensions/specifications of the part LED-0404 in the Lutech E Bushing (LED) series.
Part Number |
---|
LED-0605 |
LED-0606 |
LED-0635 |
LED-0807 |
LED-0895 |
LED-1005 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) | Flange Outside Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 34.29 | 1 Piece(s) | 6 Day(s) | 6 | 9 | 5 | 14 | ||
฿ 19.91 | 1 Piece(s) | 3 Day(s) | 6 | 10 | 6 | 12 | ||
฿ 34.29 | 1 Piece(s) | 3 Day(s) | 6 | 10 | 3.5 | 12 | ||
฿ 34.29 | 1 Piece(s) | 6 Day(s) | 8 | 12 | 7 | 16 | ||
฿ 34.29 | 1 Piece(s) | Same day | 8 | 11 | 9.5 | 13 | ||
฿ 34.29 | 1 Piece(s) | 6 Day(s) | 10 | 14 | 5 | 18 |
How can we improve?
How can we improve?