(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unit bearing having compact or lightweight automatic aligning mechanism.
[Features]
· Demonstrates the features of #80.
· Displays excellent sliding ability by intermittent movement.
· The bearing unit is made of plastic, making it small, lightweight and resistant to corrosion.
Type | Straight Type | Operating Environment | Standard | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3~1.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 0.5 | Maximum Allowable Surface Pressure P(N/mm2) | 2.0 | Maximum Allowable Velocity V(m/s) | 0.4 |
Unit shape | Pillow Type Unit | Assembly housing material | Reinforced Plastic | Length Type | Single |
Fitting axis | h7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part 80UP-10 in the Pillow 80 Pillow Block Unit (80 UP) series.
Part Number |
---|
80UP-06 |
80UP-08 |
80UP-12 |
80UP-15 |
80UP-17 |
80UP-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) |
---|---|---|---|---|---|---|
฿ 181.91 | 1 Piece(s) | 3 Day(s) | 10 | 6 | ||
฿ 212.39 | 1 Piece(s) | 3 Day(s) | 10 | 8 | ||
฿ 241.17 | 1 Piece(s) | 6 Day(s) | - | 12 | ||
฿ 269.14 | 1 Piece(s) | 3 Day(s) | - | 15 | ||
฿ 320.57 | 1 Piece(s) | 6 Day(s) | - | 17 | ||
฿ 344.49 | 1 Piece(s) | 3 Day(s) | - | 20 |
How can we improve?
How can we improve?