(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cermet M flange bushing (54F) of a small diameter type sintered bearing with excellent speed characteristics.
[Features]
· A self-lubricating type bearing with solid lubricant, mainly comprised of molybdenum disulfide, uniformly dispersed within the sintered alloy structure.
· Lubrication-free operation, and demonstrates excellent performance when the lubricant oil is simultaneously used.
· Provides excellent abrasion-resistance in applications where oil-film structures are difficult to form, such as reciprocating motions, intermittent operations or oscillating motions.
Part Number |
---|
54F-0303 |
54F-0404 |
54F-0505 |
54F-0606 |
54F-0808 |
54F-1010 |
54F-1212 |
54F-1414 |
54F-1515 |
54F-1616 |
54F-1817 |
54F-2021 |
54F-2521 |
54F-3026 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) | Flange Outside Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 256.25 ฿ 143.22 | OILES BUSHING | 1 Piece(s) | Same day | - | 3 | 6 | 4.5 | 9 | ||
฿ 234.06 ฿ 140.55 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 4 | 7 | 5.5 | 10 | ||
฿ 285.46 ฿ 149.38 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 5 | 8 | 6.5 | 11 | ||
฿ 428.76 | OILES BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 6 | 10 | 8 | 14 | ||
฿ 438.78 | OILES BUSHING | 1 Piece(s) | Same day | - | 8 | 12 | 10 | 16 | ||
฿ 500.63 ฿ 243.56 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 10 | 16 | 12 | 20 | ||
฿ 651.22 ฿ 323.79 | OILES BUSHING | 1 Piece(s) | Same day | - | 12 | 18 | 14 | 22 | ||
฿ 852.30 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 14 | 20 | 17 | 24 | ||
฿ 955.47 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 15 | 21 | 18 | 27 | ||
฿ 1,003.81 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 16 | 22 | 19 | 28 | ||
฿ 1,054.77 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 18 | 24 | 20 | 30 | ||
฿ 1,158.58 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 20 | 28 | 25 | 34 | ||
฿ 1,213.72 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | 10 | 25 | 35 | 25 | 42 | ||
฿ 1,522.26 | OIL BUSHING | 1 Piece(s) | 6 Day(s) | - | 30 | 40 | 30 | 48 |
Loading...
Type | Flange | Metal Type | Ferrous Sintering | Operating Environment | Standard |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 10 |
Maximum Allowable Velocity V(m/s) | 0.85 | Length Type | Single | Fitting axis | h7 |
Housing Fitting | H7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -40::200 |
How can we improve?
How can we improve?