(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Glitron SE of filled polyphenylene sulfide bearings.
[Features]
· The product can be used completely lubrication-free, and exhibits stable friction characteristics because there is no large difference between the static friction coefficient and the dynamic friction coefficient.
· Can be used across wide temperature ranges; from low to high temperatures.
· Flexible metal (such as aluminum) can be used for the mating shafts.
· Having excellent dimension stability and high-accuracy setting capabilities, it also features great mass productivity.
· Provides antistatic level conductivity.
Part Number |
---|
GSF-040803 |
GSF-041104 |
GSF-041204 |
GSF-051004 |
GSF-051105 |
GSF-051304 |
GSF-061003 |
GSF-061204 |
GSF-061305 |
GSF-061505 |
GSF-081235 |
GSF-081404 |
GSF-081605 |
GSF-082207 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) | Flange Outside Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 44.77 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | 10 | 4 | 8 | 3 | 9.2 | ||
฿ 44.77 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | 10 | 4 | 11 | 4 | 12.5 | ||
฿ 44.77 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 4 | 12 | 4 | 13.5 | ||
฿ 43.25 ฿ 26.05 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 5 | 10 | 4 | 11.6 | ||
฿ 50.48 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 5 | 11 | 5 | 12.5 | ||
฿ 50.48 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 5 | 13 | 4 | 15 | ||
฿ 57.15 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | 10 | 6 | 10 | 3 | 11.2 | ||
฿ 52.39 ฿ 25.10 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 6 | 12 | 4 | 13.6 | ||
฿ 58.10 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 6 | 13 | 5 | 15 | ||
฿ 58.10 ฿ 36.21 | OILES BUSHING | 1 Piece(s) | Same day | - | 6 | 15 | 5 | 17 | ||
฿ 63.81 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | - | 8 | 12 | 3.5 | 13.6 | ||
฿ 63.81 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | - | 8 | 14 | 4 | 15.6 | ||
฿ 56.19 | OIL BUSHING | 10 Piece(s) | 3 Day(s) | 10 | 8 | 16 | 5 | 18 | ||
฿ 56.19 ฿ 26.75 | OILES BUSHING | 1 Piece(s) | Same day | 10 | 8 | 22 | 7 | 25 |
Loading...
Type | Flange | Resin Base | Filler-containing Polyphenylene fide | Operating Environment | Standard / In Water / In Seawater / In Chemical |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3~1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.65 | Maximum Allowable Surface Pressure P(N/mm2) | 14.5 |
Maximum Allowable Velocity V(m/s) | 2.5 | Length Type | Single | Fitting axis | h7 |
Housing Fitting | H7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -60::200 |
How can we improve?
How can we improve?