(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Filled polyphenylene sulfide bearings.
[Features]
· Standard product with conductivity and compatible with miniature bearings.
· Provides conductivity to Oiles Glitron S.
· Bearings in which special additives are dispersed and blended to maintain sliding characteristics.
· The product can be used completely lubrication-free and has antistatic level conductivity.
· Because there is no large difference between the static friction coefficient and the dynamic friction coefficient, it exhibits stable friction characteristics.
· Can be used across wide temperature ranges; from low to high temperatures.
· Flexible metal (such as aluminum) can be used for the mating shafts.
· Having excellent dimension stability and high-accuracy setting capabilities, it also features great mass productivity.
Type | Flange | Resin Base | Filler-containing Polyphenylene fide | Operating Environment | Standard / In Water / In Seawater / In Chemical |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3~1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.65 | Maximum Allowable Surface Pressure P(N/mm2) | 14.5 |
Maximum Allowable Velocity V(m/s) | 2.5 | Length Type | Single | Fitting axis | g6 |
Housing Fitting | H7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -60::200 |
Please check the type/dimensions/specifications of the part GEF-0605 in the Glitron SE Flanged Bushing (GEF) series.
Part Number |
---|
GEF-0304 |
GEF-0404 |
GEF-0505 |
GEF-0806 |
GEF-1008 |
GEF-1208 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) | Flange Outside Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 71.43 | 1 Piece(s) | 3 Day(s) | 10 | 3 | 6 | 4 | 9 | ||
฿ 50.10 | 1 Piece(s) | Same day | 10 | 4 | 7 | 4 | 10 | ||
฿ 78.10 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 8 | 5 | 11 | ||
฿ 105.72 | 1 Piece(s) | Same day | 10 | 8 | 12 | 6 | 16 | ||
฿ 105.72 | 1 Piece(s) | Same day | 10 | 10 | 14 | 8 | 18 | ||
฿ 127.62 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 16 | 8 | 20 |
How can we improve?
How can we improve?