1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

#300 Washer (30W)

#300 Washer (30W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A washer whose oil film retentivity is good and has outstanding abrasion-resistance and seizure resistance.
[Features]
· Lubricant oil-impregnated bearings made porous through active use of the cast iron growth phenomenon.
· Compared to copper alloy bearings, it is possible to substantially reduce the number of times of oil supply.
· The sliding surface and the movable configuration are unrestricted.
· Compared with oil-impregnation sintered bearing, it is possible to manufacture in large dimensions.

Part Number
30W-1003N
30W-1403N
30W-1603N
30W-3005
30W-5008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
Outer Diameter D
(Ø)
Thickness T
(mm)
Presence of Thrust Washer Plate Tapped Hole

฿ 540.93

OIL WASHER 1 Piece(s) 10 Day(s) -10.2303No

฿ 645.12

OIL WASHER 1 Piece(s) 10 Day(s) -14.2403No

฿ 697.33

OIL WASHER 1 Piece(s) 10 Day(s) 1016.2503No

฿ 804.93

OIL WASHER 1 Piece(s) 10 Day(s) -30.2605Available

฿ 1,455.25

OIL WASHER 1 Piece(s) 8 Day(s) -50.31008Available

Loading...

  1. 1

Basic Information

Material Metal Operating Environment Standard