1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Rail, FBL56H Type (FBL56H+356L)

SLIDE RAIL

Slide Rail, FBL56H Type (FBL56H+356L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slide rail is extremely versatile and can be used for various applications.

Part Number
FBL56H+356L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,062.00

SLIDE RAIL 1 Piece(s) 5 Day(s) 10381356951~400~1000

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Double Slide
Height(mm) 16 Width(mm) 56 Rail Surface Treatment No

Please check the type/dimensions/specifications of the part FBL56H+356L in the Slide Rail, FBL56H Type series.

Products with similar specification

Part Number
FBL56H+305L
FBL56H+406L
FBL56H+457L
FBL56H+508L
FBL56H+559L
FBL56H+610L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,031.00

1 Piece(s) 5 Day(s) 10330305961~350~1000

฿ 1,092.00

1 Piece(s) 5 Day(s) -432406941~450~1000

฿ 1,122.00

1 Piece(s) 12 Day(s) 10483457922~500~1000

฿ 1,213.00

1 Piece(s) 5 Day(s) 10533508902~550~1000

฿ 1,244.00

1 Piece(s) 5 Day(s) 10584559882~600~900

฿ 1,304.00

1 Piece(s) Same day 10635610863~650~900