1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide Rail FBL35S Type (FBL35S+406L)

SLIDE RAIL

Slide Rail FBL35S Type (FBL35S+406L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Slide Rail FBL35S series from THK.
- A single slide type of Slide Rail with the most fundamental shape.
- The overall length of the slide rail can be selected up to 711 mm.
- The travel length of slide rail can be selected up to 508 mm.
- Rated load of slide rail can be selected up to 490 N.
- The permissible load and the mass each indicate the value for a pair of 2 units.

Part Number
FBL35S+406L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 880.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10305406390~350~400

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Single Slide
Height(mm) 9.5 Width(mm) 35.3 Rail Surface Treatment No

Please check the type/dimensions/specifications of the part FBL35S+406L in the Slide Rail FBL35S Type series.

Products with similar specification

Part Number
FBL35S+305L
FBL35S+356L
FBL35S+457L
FBL35S+508L
FBL35S+559L
FBL35S+610L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 931.75

1 Piece(s) Same day 10229305490~250~500

฿ 789.00

1 Piece(s) 3 Day(s) 10279356400~300~400

฿ 940.00

1 Piece(s) 3 Day(s) 10330457380~350~400

฿ 1,031.00

1 Piece(s) 20 Day(s) 10381508330~400~400

฿ 1,122.00

1 Piece(s) 5 Day(s) 10406559320~450~400

฿ 1,213.00

1 Piece(s) 3 Day(s) 10432610310~450~400