1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Rail, FBL35D Type (FBL35D+356L)

SLIDE RAIL

Slide Rail, FBL35D Type (FBL35D+356L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Slide Rail, FBL35D series from THK.
- Slide Rail model FBL is a thin, compact, lightweight, and ultra-low price slide unit for finite motion.
- The overall length of the slide rail can be selected up to 711 mm.
- The travel length of slide rail can be selected up to 734 mm.
- Rated load of slide rail can be selected up to 578 N (When using two pieces).

Part Number
FBL35D+356L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,608.00

SLIDE RAIL 1 Piece(s) 3 Day(s) 10378356578~400~600

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Ferrous Rail Stage Number Double Slide
Height(mm) 19.1 Width(mm) 35.3 Rail Surface Treatment No

Please check the type/dimensions/specifications of the part FBL35D+356L in the Slide Rail, FBL35D Type series.

Products with similar specification

Part Number
FBL35D+305L
FBL35D+406L
FBL35D+457L
FBL35D+508L
FBL35D+559L
FBL35D+610L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke Length S
(mm)
Rail Length L
(mm)
Allowable Load
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,456.00

1 Piece(s) 3 Day(s) 10327305588~350~600

฿ 1,729.00

1 Piece(s) 3 Day(s) 10429406559~450~600

฿ 1,911.00

1 Piece(s) 3 Day(s) 10480457549~500~600

฿ 2,093.00

1 Piece(s) 3 Day(s) 10530508529~550~600

฿ 2,275.00

1 Piece(s) 3 Day(s) 10581559500~600~500

฿ 2,427.00

1 Piece(s) 10 Day(s) 10632610480~650~500