1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearing, Standard Type, Model PB

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rod End Bearing, Standard Type, Model PB
  • Rod End Bearing, Standard Type, Model PB
  • Rod End Bearing, Standard Type, Model PB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 358.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The rod end is a self-aligning slide bearing with the same level of accuracy and hardness as bearing steel balls.
[Features]
· Extremely smooth rotation and swinging motion without play can be obtained by combining a spherical inner ring with a mirror-finished slide surface and a rational holder.
· A highly rigid spherical bearing with excellent corrosion-resistance and abrasion-resistance because it has a structure in which a special copper alloy with good conformability is inserted between the steel outer ring and the spherical inner ring whose hard surface is treated with hard chrome plating.
· The sliding surface of the bearing can be thoroughly lubricated from the oil groove and lubrication hole on the outer ring.

Part Number
PB5
PB6
PB8
PB10SALE
PB12
PB14
PB16
PB18
PB20
PB22
PB25SALE
PB30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
Allowable incline angle α or α1
(deg)

฿ 358.20

THK ROD END 1 Piece(s) Same day 1058

฿ 526.00

THK ROD END 1 Piece(s) Same day 1068

฿ 448.00

THK ROD END 1 Piece(s) Same day 1088

฿ 601.00

฿ 243.28

THK ROD END 1 Piece(s) Same day 10108

฿ 507.94

THK ROD END 1 Piece(s) 45 Day(s) 10128

฿ 744.00

ROD END 1 Piece(s) Available 3 Day(s) 101410

฿ 899.00

THK ROD END 1 Piece(s) Same day 10169

฿ 1,098.00

ROD END 1 Piece(s) Available 10 Day(s) 10189

฿ 1,285.00

ROD END 1 Piece(s) 3 Day(s) 10209

฿ 1,487.00

ROD END 1 Piece(s) Available 5 Day(s) -2210

฿ 1,688.36

฿ 1,125.63

ROD END 1 Piece(s) Same day -259

฿ 2,164.91

ROD END 1 Piece(s) 3 Day(s) 103010

Loading...

  1. 1

Basic Information

Types Spherical Bearing Spherical Bearing Type Standard Body Material S35C (Chromate Treatment)
The material of a ball SUJ2 Liner Material Special Copper Alloy Operating Temperature Range(°C) -15::80
Lubricating Method Lubrication