1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Screw Nut, Screw Shaft, CS Type

Screw Nut, Screw Shaft, CS Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The nut and shaft are sold separately. Use THK nuts and shafts (DCM, DC, CS) as a set. No surface treatment is given to the cut shaft ends.
[Features]
· This DCM type and DC type screw nuts are 30° trapezoidal lead screws manufactured to comply with the applicable standards.
· The nut uses a special alloy and is die-cast molded with a precision male thread as its core.
· For this reason, it has less variation in accuracy than machined products, and is a bearing with high-accuracy and excellent abrasion-resistance.
· The combination screw shaft has been standardized through a rolling formation method.
· Improved abrasion-resistance: Cold rolled tooth shaft with tooth surface hardened to 250 HV or more and finished to a smooth mirror finish for superior abrasion-resistance. The combination of screw nuts provides extremely smooth movement.
· Improved mechanical properties: Because of the internal tooth structure of the rolled shaft, the fiber flow occurs along the tooth contours for tight rooted teeth with greater endurance strength.
· Alteration of shaft end support: The rolled shaft with altered shaft end support bearing part is easier to use in turning and milling.

Part Number
CS12T+1000L
CS12T+1500L
CS12T+500L
CS14T+1000L
CS14T+1500L
CS14T+500L
CS16T+1000L
CS16T+1500L
CS16T+500LSALE
CS18T+1000L
CS18T+1500L
CS18T+2000L
CS18T+500L
CS20T+1000L
CS20T+1500L
CS20T+2000L
CS20T+500L
CS22T+1000L
CS22T+1500L
CS22T+2000L
CS22T+2500L
CS22T+500L
CS25T+1000L
CS25T+1500L
CS25T+2000L
CS25T+3000L
CS25T+500L
CS28T+1000L
CS28T+1500L
CS28T+2000L
CS28T+3000L
CS28T+500L
CS32T+1000L
CS32T+1500L
CS32T+2000L
CS32T+4000L
CS32T+500L
CS36T+1000L
CS36T+1500L
CS36T+2000L
CS36T+4000L
CS36T+500L
CS40T+1000L
CS40T+1500L
CS40T+2000L
CS40T+4000L
CS45T+1000L
CS45T+2000L
CS45T+3000L
CS45T+5000L
CS50T+1000L
CS50T+2000L
CS50T+3000L
CS50T+5000L
DC12
DC14
DC16
DC18
DC20
DC28SALE
DC32
DCM12
DCM14SALE
DCM16
DCM18
DCM20
DCM22
DCM25SALE
DCM28SALE
DCM32
DCM36
DCM40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft end shape Torsional Outer Diameter
(Ø)
Axis material Shaft surface treatment Tolerance of Center part Axial length
(mm)
Processing method of screw shaft Allowable Dynamic Thrust F
(N)
Nut Shape Nut Material Nut Surface Treatment Nut external shape D
(Ø)
Nut length L
(mm)
Lead R
(mm)

฿ 1,858.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type12FerrousNoNo1000Rolled------2

฿ 2,530.00

THK SCREW NUT 1 Piece(s) 34 Day(s) 10Straight Type12FerrousNoNo1500Rolled------2

฿ 662.00

SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type12FerrousNoNo500Rolled------2

฿ 2,178.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type14FerrousNoNo1000Rolled------3

฿ 2,639.00

THK SCREW NUT 1 Piece(s) 34 Day(s) 10Straight Type14FerrousNoNo1500Rolled------3

฿ 700.00

SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type14FerrousNoNo500Rolled------3

฿ 2,412.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type16FerrousNoNo1000Rolled------3

฿ 3,182.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type16FerrousNoNo1500Rolled------3

฿ 1,148.68

฿ 689.32

THK SCREW NUT 1 Piece(s) Same day 10Straight Type16FerrousNoNo500Rolled------3

฿ 2,580.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type18FerrousNoNo1000Rolled------4

฿ 3,662.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type18FerrousNoNo1500Rolled------4

฿ 4,268.00

THK SCREW NUT 1 Piece(s) 34 Day(s) 10Straight Type18FerrousNoNo2000Rolled------4

฿ 1,612.00

SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type18FerrousNoNo500Rolled------4

฿ 2,641.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type20FerrousNoNo1000Rolled------4

฿ 3,608.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type20FerrousNoNo1500Rolled------4

฿ 4,660.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type20FerrousNoNo2000Rolled------4

฿ 1,475.00

THK SCREW NUT 1 Piece(s) Same day 10Straight Type20FerrousNoNo500Rolled------4

฿ 2,930.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type22FerrousNoNo1000Rolled------5

฿ 4,088.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type22FerrousNoNo1500Rolled------5

฿ 5,272.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type22FerrousNoNo2000Rolled------5

฿ 5,783.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type22FerrousNoNo2500Rolled------5

฿ 1,813.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type22FerrousNoNo500Rolled------5

฿ 3,262.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type25FerrousNoNo1000Rolled------5

฿ 4,670.00

THK SCREW NUT 1 Piece(s) 20 Day(s) 10Straight Type25FerrousNoNo1500Rolled------5

฿ 5,802.00

THK SCREW NUT 1 Piece(s) 22 Day(s) 10Straight Type25FerrousNoNo2000Rolled------5

฿ 7,411.00

SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type25FerrousNoNo3000Rolled------5

฿ 1,886.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type25FerrousNoNo500Rolled------5

฿ 3,474.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type28FerrousNoNo1000Rolled------5

฿ 4,889.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type28FerrousNoNo1500Rolled------5

฿ 5,975.00

THK SCREW NUT 1 Piece(s) 22 Day(s) 10Straight Type28FerrousNoNo2000Rolled------5

฿ 7,577.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type28FerrousNoNo3000Rolled------5

฿ 2,002.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type28FerrousNoNo500Rolled------5

฿ 4,203.07

THK SCREW NUT 1 Piece(s) Available Same day 10Straight Type32FerrousNoNo1000Rolled------6

฿ 5,837.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type32FerrousNoNo1500Rolled------6

฿ 7,145.00

THK SCREW NUT 1 Piece(s) 34 Day(s) 10Straight Type32FerrousNoNo2000Rolled------6

฿ 13,010.00

SCREW NUT 1 Piece(s) 42 Day(s) 10Straight Type32FerrousNoNo4000Rolled------6

฿ 2,364.00

THK SCREW NUT 1 Piece(s) 34 Day(s) 10Straight Type32FerrousNoNo500Rolled------6

฿ 5,624.00

THK SCREW NUT 1 Piece(s) 22 Day(s) 10Straight Type36FerrousNoNo1000Rolled------6

฿ 7,787.00

THK SCREW NUT 1 Piece(s) 32 Day(s) 10Straight Type36FerrousNoNo1500Rolled------6

฿ 9,779.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type36FerrousNoNo2000Rolled------6

฿ 17,282.00

SCREW NUT 1 Piece(s) 42 Day(s) 10Straight Type36FerrousNoNo4000Rolled------6

฿ 3,189.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type36FerrousNoNo500Rolled------6

฿ 6,558.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type40FerrousNoNo1000Rolled------6

฿ 9,254.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type40FerrousNoNo1500Rolled------6

฿ 11,366.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type40FerrousNoNo2000Rolled------6

฿ 19,406.00

THK SCREW NUT 1 Piece(s) 42 Day(s) 10Straight Type40FerrousNoNo4000Rolled------6

฿ 9,174.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type45FerrousNoNo1000Rolled------8

฿ 16,959.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type45FerrousNoNo2000Rolled------8

฿ 23,458.00

THK SCREW NUT 1 Piece(s) 82 Day(s) 10Straight Type45FerrousNoNo3000Rolled------8

฿ 34,715.00

THK SCREW NUT 1 Piece(s) 42 Day(s) 10Straight Type45FerrousNoNo5000Rolled------8

฿ 11,043.00

THK SCREW NUT 1 Piece(s) 64 Day(s) 10Straight Type50FerrousNoNo1000Rolled------8

฿ 16,836.00

THK SCREW NUT 1 Piece(s) 22 Day(s) 10Straight Type50FerrousNoNo2000Rolled------8

฿ 28,213.00

THK SCREW NUT 1 Piece(s) 62 Day(s) 10Straight Type50FerrousNoNo3000Rolled------8

฿ 45,324.00

THK SCREW NUT 1 Piece(s) 35 Day(s) 10Straight Type50FerrousNoNo5000Rolled------8

฿ 640.00

SCREW NUT 1 Piece(s) 20 Day(s) 10-12-----2840Straight TypeSpecial Zinc AlloyNo22222

฿ 605.00

SCREW NUT 1 Piece(s) 20 Day(s) 10-14-----3630Straight TypeSpecial Zinc AlloyNo22223

฿ 626.00

SCREW NUT 1 Piece(s) 20 Day(s) 10-16-----4900Straight TypeSpecial Zinc AlloyNo28263

฿ 668.00

SCREW NUT 1 Piece(s) 12 Day(s) 10-18-----6860Straight TypeSpecial Zinc AlloyNo32314

฿ 689.00

SCREW NUT 1 Piece(s) 3 Day(s) 10-20-----7650Straight TypeSpecial Zinc AlloyNo32314

฿ 1,377.25

฿ 918.21

SCREW NUT 1 Piece(s) Same day 10-28-----14400Straight TypeSpecial Zinc AlloyNo44455

฿ 1,148.00

SCREW NUT 1 Piece(s) 3 Day(s) 10-32-----17100Straight TypeSpecial Zinc AlloyNo44456

฿ 618.00

THK SCREW NUT 1 Piece(s) 3 Day(s) 10-12-----3920Round FlangedSpecial Zinc AlloyNo22302

฿ 845.50

฿ 507.47

THK SCREW NUT 1 Piece(s) Same day 10-14-----4900Round FlangedSpecial Zinc AlloyNo22303

฿ 886.24

THK SCREW NUT 1 Piece(s) 90 Day(s) 10-16-----6670Round FlangedSpecial Zinc AlloyNo28353

฿ 626.00

SCREW NUT 1 Piece(s) 20 Day(s) 10-18-----8730Round FlangedSpecial Zinc AlloyNo32404

฿ 668.00

THK SCREW NUT 1 Piece(s) 3 Day(s) 10-20-----9800Round FlangedSpecial Zinc AlloyNo32404

฿ 689.00

SCREW NUT 1 Piece(s) 20 Day(s) 10-22-----12400Round FlangedSpecial Zinc AlloyNo36505

฿ 814.00

฿ 779.16

THK SCREW NUT 1 Piece(s) Same day 10-25-----14200Round FlangedSpecial Zinc AlloyNo36505

฿ 898.00

฿ 798.23

THK SCREW NUT 1 Piece(s) Same day 10-28-----17900Round FlangedSpecial Zinc AlloyNo44565

฿ 1,600.00

THK SCREW NUT 1 Piece(s) Same day 10-32-----21100Round FlangedSpecial Zinc AlloyNo44566

฿ 1,148.00

SCREW NUT 1 Piece(s) 3 Day(s) 10-36-----25800Round FlangedSpecial Zinc AlloyNo52606

฿ 2,410.53

THK SCREW NUT 1 Piece(s) 10 Day(s) 10-40-----33800Round FlangedSpecial Zinc AlloyNo58706

Loading...

  1. 1

Basic Information

Threaded Direction Right Screw Types Screw nut