(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft ends are finished, no drawing and machining are necessary and the product can be used as-is.
[Features]
· The product with finished shaft ends is a standardized ball screw unit with a space-saving screw shaft and ball screw nut.
· The screw shaft is standardized with the shaft ends to fit the support unit. The mount type is fixed-supported, and forms a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. The parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high-accuracy feed mechanism.
· An appropriate amount of grease is enclosed in ball screw nuts.
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover the screw shafts.
· A ball screw standardized with screw shaft diameter ø4 to 25 mm and lead 1 to 20 mm.
Part Number |
---|
BNK0601-3G0+130LC3Y |
BNK0601-3G0+160LC3Y |
BNK0601-3G0+160LC5Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 20,296.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C3 | 130 | ||
฿ 21,895.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C3 | 160 | ||
฿ 16,380.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | 160 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 6 | Lead(mm) | 1 | Preload | Presence |
Conditions of Use | Standard | Right Screw/Left Screw | Right Screw | Axial gap | G0 |
Nut Shape | Single | Circuit System | Deflector-type | Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 |
Basic Load Rating Dynamic Rating Ca(N) | 540 | Basic Load Rating Static Rating Coa(N) | 940 | Screw Type | Set of shaft and nut (shaft end finished product) |
Ball screw applicable model number | NA |
How can we improve?
How can we improve?