1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 4, Lead: 1

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 4, Lead: 1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Because the shaft ends are complete, no drawing and machining are necessary and the product can be used as-is.
[Features]
· The product with finished shaft ends is a standardized ball screw unit with a space-saving screw shaft and ball screw nut.
· The screw shaft is standardized with the shaft ends to fit the support unit. The mount type is fixed-supported, and forms a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. The parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high-accuracy feed mechanism.
· An appropriate amount of grease is enclosed in ball screw nuts.
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover the screw shafts.
· A ball screw standardized with screw shaft diameter ø4 to 25 mm and lead 1 to 20 mm.

Part Number
BNK0401-3G0+97LC3Y
BNK0401-3G0+127LC3Y
BNK0401-3G0+127LC5Y
BNK0401-3G2+77LC7Y
BNK0401-3G2+97LC7Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccuracy Preload Axial gap Screw Shaft Length
(mm)

฿ 20,351.00

BALL SCREW 1 Piece(s) 22 Day(s) -C3PresenceG097

฿ 22,502.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C3PresenceG0127

฿ 16,849.00

BALL SCREW 1 Piece(s) 5 Day(s) -C5PresenceG0127

฿ 10,175.00

BALL SCREW 1 Piece(s) 5 Day(s) -C7NoG277

฿ 11,334.00

BALL SCREW 1 Piece(s) 5 Day(s) -C7NoG297

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Screw Shaft O.D. d(Ø) 4 Lead(mm) 1 Conditions of Use Standard
Right Screw/Left Screw Right Screw Nut Shape Single Circuit System Deflector-type
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 3×1 Basic Load Rating Dynamic Rating Ca(N) 290 Basic Load Rating Static Rating Coa(N) 420
Screw Type Set of shaft and nut (shaft end finished product) Ball screw applicable model number NA