(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The cross roller table is a high precision, compact and high rigidity finite linear guide unit with cross roller guides embedded between the high-accuracy machined tables and bases.
· A VRU type and miniature VRT type are available and are used in the sliding parts for a wide range of products such as in office automation equipment, peripherals, various measuring instruments and PCB drills machines.
· Easy installation: As the cross roller guide is embedded between the high-accuracy machined tables and bases, a high-precision linear guide mechanism can be obtained simply by mounting with bolts.
· Large allowable load: As a roller with a large rated load is incorporated at a fine pitch, a highly rigid linear guide mechanism that can withstand heavy loads is constructed with a long lifespan.
· Diverse usages: As the rollers are arranged alternately, orthogonal to each other, the load acting on the table in 4 directions can be evenly applied.
Part Number |
---|
VRU1045 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (N·m) | Allowable static moment MB (N·m) | Allowable static moment MC (N·m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,904.00 | CROSS ROLLER TABLE | 1 Piece(s) | 22 Day(s) | 10 | 25 | 30 | 17 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 10.3 | Carbon Steel |
Loading...
Base Mounting Hole | Mounting Hole Type |
---|
Please check the type/dimensions/specifications of the part VRU1045 in the Crossed Roller Table, Standard Type / VRU Type series.
Part Number |
---|
VRU1045M |
VRU1055 |
VRU1065 |
VRU1075 |
VRU2035M |
VRU2050 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (N·m) | Allowable static moment MB (N·m) | Allowable static moment MC (N·m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,380.00 | 1 Piece(s) | 52 Day(s) | 10 | 25 | 30 | 17 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 10.3 | Stainless Steel | ||
฿ 18,866.00 | 1 Piece(s) | 22 Day(s) | 10 | 32 | 30 | 17 | 55 | 1.09 | 1.83 | 5.92 | 6.41 | 12.4 | Carbon Steel | ||
฿ 21,570.00 | 1 Piece(s) | 3 Day(s) | 10 | 40 | 30 | 17 | 65 | 1.23 | 2.14 | 8.08 | 8.62 | 14.4 | Carbon Steel | ||
฿ 23,955.00 | 1 Piece(s) | 22 Day(s) | 10 | 45 | 30 | 17 | 75 | 1.50 | 2.75 | 13.3 | 14.0 | 18.6 | Carbon Steel | ||
฿ 16,998.00 | 1 Piece(s) | 22 Day(s) | 10 | 18 | 40 | 21 | 35 | 0.84 | 1.09 | 4.32 | 3.55 | 9.77 | Stainless Steel | ||
฿ 12,375.00 | 1 Piece(s) | 44 Day(s) | 10 | 30 | 40 | 21 | 50 | 1.16 | 1.63 | 7.45 | 6.59 | 14.7 | Carbon Steel |
How can we improve?
How can we improve?