(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The cross roller table is a high precision, compact and high rigidity finite linear guide unit with cross roller guides embedded between the high-accuracy machined tables and bases.
· A VRU type and miniature VRT type are available and are used in the sliding parts for a wide range of products such as in office automation equipment, peripherals, various measuring instruments and PCB drills machines.
· Easy installation: As the cross roller guide is embedded between the high-accuracy machined tables and bases, a high-precision linear guide mechanism can be obtained simply by mounting with bolts.
· Large allowable load: As a roller with a large rated load is incorporated at a fine pitch, a highly rigid linear guide mechanism that can withstand heavy loads is constructed with a long lifespan.
· Diverse usages: As the rollers are arranged alternately, orthogonal to each other, the load acting on the table in 4 directions can be evenly applied.
Part Number |
---|
VRT3055AM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (N·m) | Allowable static moment MB (N·m) | Allowable static moment MC (N·m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,670.00 | CROSS ROLLER TABLE | 1 Piece(s) | 3 Day(s) | 10 | 30 | 40 | 16 | 55 | 2.71 | 3.67 | 12.2 | 13.9 | 31.9 | Stainless Steel |
Loading...
Base Mounting Hole | Mounting Hole Type |
---|
Please check the type/dimensions/specifications of the part VRT3055AM in the Crossed Roller Table, Miniature Type (Base Mounting Hole Type) Model VTR-A series.
Part Number |
---|
VRT1045A |
VRT1055AM |
VRT1065A |
VRT3155A |
VRT3180A |
VRT3205AM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Stroke (mm) | Table width W (mm) | Table height M (mm) | Table Length L (mm) | Basic Load Rating C (kN) | Basic Load Rating Co (kN) | Allowable static moment MA (N·m) | Allowable static moment MB (N·m) | Allowable static moment MC (N·m) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,209.00 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 20 | 8 | 45 | 0.95 | 1.53 | 4.14 | 4.53 | 5.73 | Carbon Steel | ||
฿ 23,275.00 | 1 Piece(s) | 20 Day(s) | 10 | 32 | 20 | 8 | 55 | 1.09 | 1.83 | 5.92 | 6.41 | 6.87 | Stainless Steel | ||
฿ 19,739.00 | 1 Piece(s) | 20 Day(s) | 10 | 40 | 20 | 8 | 65 | 1.23 | 2.14 | 8.08 | 8.62 | 8.02 | Carbon Steel | ||
฿ 24,256.00 | 1 Piece(s) | 3 Day(s) | 10 | 90 | 40 | 16 | 155 | 6.98 | 12.2 | 131 | 138 | 106 | Carbon Steel | ||
฿ 27,978.00 | 1 Piece(s) | 20 Day(s) | 10 | 105 | 40 | 16 | 180 | 8.05 | 14.7 | 189 | 196 | 128 | Carbon Steel | ||
฿ 43,442.00 | 1 Piece(s) | 20 Day(s) | 10 | 130 | 40 | 16 | 205 | 8.57 | 15.9 | 222 | 230 | 138 | Stainless Steel |
How can we improve?
How can we improve?