1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crossed Roller Guide VR Type (VR4) (VR4M-80HX7Z)

CROSS ROLLER GUIDE

Crossed Roller Guide VR Type (VR4) (VR4M-80HX7Z)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The VR type uses roller cage, which is built in with precision rollers alternately orthogonal, combined with 90°V-groove rolling surfaces provided on the dedicated rail.
· Two lines of cross roller guides are set up running parallel to one another, so loads can be added from 4 directions.
· Also, due to the preloading applied, the product has high rigidity with no gaps, and even provides a light sliding mechanism.
· Used in precision equipment such as office automation (office automation) equipment and peripherals, various measuring instruments, PCB drilling machines, and sliding parts such as optical measuring instruments, optical stages, handling mechanisms, and x-ray machines.
· The cage, in which the precision rollers are inserted alternately orthogonal, is a compact, rigid, direct acting system that moves the V-groove installed in the rail in just 1/2 of a stroke.

Part Number
VR4M-80HX7Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Max. Stroke
(mm)
Combination dimension Lo
(mm)

฿ 8,733.00

CROSS ROLLER GUIDE 1 Piece(s) 74 Day(s) 10Stainless steel5880

Loading...

  1. 1

Basic Information

Accuracy Grade High grade (H) Combination dimension M(mm) 22 Combination dimension A(mm) 11
Allowable preload amount(μm) -5 Basic Load Rating Cz(kN) 1.38 Basic Load Rating Coz(kN) 1.35

Please check the type/dimensions/specifications of the part VR4M-80HX7Z in the Crossed Roller Guide VR Type (VR4) series.

Products with similar specification

Part Number
VR4-120HX11Z
VR4-160HX15Z
VR4-200HX19Z
VR4-80HX7Z
VR4M-160HX15Z
VR4M-200HX19Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Max. Stroke
(mm)
Combination dimension Lo
(mm)

฿ 7,486.00

1 Piece(s) 22 Day(s) 10Ferrous82120

฿ 8,979.00

1 Piece(s) 20 Day(s) 10Ferrous106160

฿ 10,502.00

1 Piece(s) 3 Day(s) 10Ferrous130200

฿ 5,965.00

1 Piece(s) 5 Day(s) 10Ferrous5880

฿ 14,237.00

1 Piece(s) 3 Day(s) 10Stainless steel106160

฿ 18,172.00

1 Piece(s) 3 Day(s) 10Stainless steel130200