1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump G-20DA, Hydraulic Rotation, Direct Connect Type

OIL-SEALED ROTARY VACUUM PUMP

Vacuum Pump G-20DA, Hydraulic Rotation, Direct Connect Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46,051.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a direct connect type hydraulic rotation vacuum pump.

 
Part Number
G-20DA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,051.67

OIL-SEALED ROTARY VACUUM PUMP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Suction Flow Rate (at 50Hz)(l/min) 20 Suction Flow Rate (at 60Hz)(l/min) 24
Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Voltage (V) 100
Number of Exhaust Steps 2 Operating Environment Standard Gas Contact Part Surface Treatment No
Additional Function No Power Consumption(W) 100 Maximum Exhaust Speed (when 50Hz)(L/min) Single-Phase
Maximum Exhaust Speed (when 60Hz)(L/min) 1.3 x 10-1

Please check the type/dimensions/specifications of the part G-20DA in the Vacuum Pump G-20DA, Hydraulic Rotation, Direct Connect Type series.