1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump G-10DA, Hydraulic Rotation, Direct Connect Type

OIL-SEALED ROTARY VACUUM PUMP

Vacuum Pump G-10DA, Hydraulic Rotation, Direct Connect Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44,993.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a direct connect type hydraulic rotation vacuum pump.

[Features]
· This direct connect type hydraulic rotation vacuum pump is a Gaede type rotating wing type vacuum pump.
· Features include the Gaede type, which lubricates rotating parts and seals the vacuum using the vacuum pump oil, so it is a pump with high reliability and stable high vacuum.
· In addition, it is a direct connect type, so it offers high speed rotation and higher exhaust speed with smaller size in comparison to belt methods.
· The G series has had much usage over many years, remaining a standard oil rotation sink pump with low cost.
· The G series comes in a SingleStage and a Two-satage.

 
Part Number
G-10DA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,993.34

OIL-SEALED ROTARY VACUUM PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Suction Flow Rate (at 50Hz)(l/min) 10 Suction Flow Rate (at 60Hz)(l/min) 12
Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Voltage (V) 100
Number of Exhaust Steps 1 Operating Environment Standard Gas Contact Part Surface Treatment No
Additional Function No Power Consumption(W) 60 Maximum Exhaust Speed (when 50Hz)(L/min) Single-Phase
Maximum Exhaust Speed (when 60Hz)(L/min) 1.3

Please check the type/dimensions/specifications of the part G-10DA in the Vacuum Pump G-10DA, Hydraulic Rotation, Direct Connect Type series.

Frequently Asked Questions (FAQ)

Question: Is there a way to prevent a large quantity of oily smoke (oil mist) from being generated when exhausting the oil rotary vacuum pump to atmosphere?
Answer: Oil rotary vacuum pumps inevitably generate oil mist in the exhaust process due to their structure. Because this cannot be prevented altogether, the required disposal measures include mounting an oil mist trap, running duct piping for exhaust to the outdoors, or installing exhaust equipment.
Question: What are the guidelines for replacement of the oil used in oil rotary vacuum pumps?
Answer: The decision is based on the pump operating time, oil color change, ultimate pressure change, etc.
Replacement once every 6 months is recommended.
* Note that depending on the operating environment, replacement may be required within less than six months.