1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump DOP-80S, Swing Piston Type

DRY VACUUM PUMP

Dry Vacuum Pump DOP-80S, Swing Piston Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,055.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a swing piston type dry vacuum pump.

 
Part Number
DOP-80S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,055.84

DRY VACUUM PUMP 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Oscillating Piston Type Ultimate Vacuum Pressure(Pa) ~1
Power Supply AC Single Phase Voltage (V) 100 Number of Exhaust Steps 1
Operating Environment Standard Gas Contact Part Surface Treatment No Additional Function No
Power Consumption(W) 210 Ultimate Pressure(Pa) 5.40 x 103 Effective exhaust rate at 50/60 Hz(L/min) 80/88

Please check the type/dimensions/specifications of the part DOP-80S in the Dry Vacuum Pump DOP-80S, Swing Piston Type series.

Frequently Asked Questions (FAQ)

Question: What should I do when condensed gas containing moisture is drawn in?
Answer: The moisture must be removed.
Some of the pump chamber parts are not water-resistant, so if water vapor is inevitably drawn in, it is effective to frequently run the pump in the open atmosphere in order to expel the interior moisture.
Question: Is there a way to adjust the pressure and flow rate?
Answer: Pressure adjustment: If required pressure has a certain range, please select a vacuum pump that matches the required pressure. One way to adjust the pressure is to creating "leaks." Make a small hole in the vacuum container and adjust the pressure by changing the hole size.Tools for creating leaks are vacuum regulators, variable leak valves, etc. However, it will be a difficult and delicate task as the adjustment is made while checking the pressure gauge value, whereas there are many factors affected by the environment at that time. In some cases, it may cause the vacuum pump to malfunction, so it is recommended to check with an expert.
Flow rate adjustment: One way to adjust the flow rate is to create a tube resistance. Block the pipe on the exhaust side, and adjust the flow rate by adjusting the obstacle blocking the pipe.Tools for creating pipe resistance are flow rate gauges with flow rate adjustment, or gate valves / clapper valves that can adjust opening/closing amount.