1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump (Chemical Type), Diaphragm Type (DTC-120)

ULVACKIKO

Dry Vacuum Pump (Chemical Type), Diaphragm Type (DTC-120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a chemical type diaphragm vacuum pump that uses corrosion resistant parts of PTFE, etc., in the gas contact section.

[Applications]
·Rotary evaporators.
· Vacuum concentration, vacuum filtering, centrifugal separation.
· Vacuum drying.
· Medical equipment, drug making equipment.
· Special gas exchange.
· Analysis equipment, scientific equipment.

 
Part Number
DTC-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuction Flow Rate (at 50Hz)
(l/min)
Suction Flow Rate (at 60Hz)
(l/min)
Number of Exhaust Steps Power Consumption
(W)
Maximum Exhaust Speed (when 60Hz)
(L/min)
Exhaust Velocity 50/60 Hz
(L/min)
Ultimate Pressure
(Pa)
Intake Diameter
(mm)
Dimensions
(mm)
Quantity JAN code Ordering Code Specifications Mass
(g)

฿ 183,908.30

ULVACKIKO 1 Piece(s) 40 Day(s) 120140-400-120/1401.0 x 10316203×411.0×30014571133302287460-0151With Thermal Protector / Breather Diameter (mm): O.D.φ16xI.D.φ10(G1/2)27500

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Ultimate Vacuum Pressure(Pa) ~1
Power Supply AC Single Phase Voltage (V) 100 Operating Environment Standard / Corrosion Resistance
Additional Function No

Please check the type/dimensions/specifications of the part DTC-120 in the Dry Vacuum Pump (Chemical Type), Diaphragm Type series.

Frequently Asked Questions (FAQ)

Question: What should I do when condensed gas containing moisture is drawn in?
Answer: The moisture must be removed.
Some of the pump chamber parts are not water-resistant, so if water vapor is inevitably drawn in, it is effective to frequently run the pump in the open atmosphere in order to expel the interior moisture.

Products with similar specification

Part Number
DTC-60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSuction Flow Rate (at 50Hz)
(l/min)
Suction Flow Rate (at 60Hz)
(l/min)
Number of Exhaust Steps Power Consumption
(W)
Maximum Exhaust Speed (when 60Hz)
(L/min)
Exhaust Velocity 50/60 Hz
(L/min)
Ultimate Pressure
(Pa)
Intake Diameter
(mm)
Dimensions
(mm)
Quantity JAN code Ordering Code Specifications Mass
(g)

฿ 130,671.67

1 Piece(s) 12 Day(s) 607022001.0 x 103-------With thermal protection/Intake/exhaust pipe diameter (mm): O.D. φ 14 x I.D. φ10 (G3/8)18000