1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump DTC-22, Diaphragm Type

VACUUM PUMP

Dry Vacuum Pump DTC-22, Diaphragm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93,163.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a diaphragm type dry vacuum pump.

 
Part Number
DTC-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 93,163.34

VACUUM PUMP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Ultimate Vacuum Pressure(Pa) ~1
Power Supply AC Single Phase Voltage (V) 100 Number of Exhaust Steps 2
Operating Environment Corrosion Resistance Gas Contact Part Surface Treatment Presence Additional Function No
Power Consumption(W) 50 Acquired Standards CE Ultimate Pressure(Pa) 1.0 x 103
Effective exhaust rate at 50/60 Hz(L/min) 20/24

Please check the type/dimensions/specifications of the part DTC-22 in the Dry Vacuum Pump DTC-22, Diaphragm Type series.

Frequently Asked Questions (FAQ)

Question: What should I do when condensed gas containing moisture is drawn in?
Answer: The moisture must be removed.
Some of the pump chamber parts are not water-resistant, so if water vapor is inevitably drawn in, it is effective to frequently run the pump in the open atmosphere in order to expel the interior moisture.