(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a diaphragm type dry vacuum pump.
Vacuum Pump Type | Dry Type | Dry Type | Diaphragm-type | Suction Flow Rate (at 50Hz)(l/min) | 180 |
---|---|---|---|---|---|
Suction Flow Rate (at 60Hz)(l/min) | 210 | Ultimate Vacuum Pressure(Pa) | ~1 | Power Supply | AC |
Voltage (V) | 200 | Number of Exhaust Steps | 2 | Operating Environment | Standard |
Gas Contact Part Surface Treatment | No | Additional Function | No | Power Consumption(W) | 500 |
Maximum Exhaust Speed (when 50Hz)(L/min) | Three-Phase | Maximum Exhaust Speed (when 60Hz)(L/min) | 3.30 x 103 |
Please check the type/dimensions/specifications of the part DAL-181D in the Dry Vacuum Pump DAL-181D, Diaphragm Type series.
How can we improve?
How can we improve?