1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump DA-20D, Diaphragm Type

Dry Vacuum Pump DA-20D, Diaphragm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,924.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a dry pump that does not use oil.

 
Part Number
DA-20D
DA-20D-1ファイ-200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage (V) Option

฿ 33,924.28

DRY VACUUM PUMP 1 Piece(s) 12 Day(s) 100-

฿ 44,583.33

DRY VACUUM PUMP 1 Piece(s) 60 Day(s) 200Built-in thermal protection

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Ultimate Vacuum Pressure(Pa) ~1
Power Supply AC Single Phase Number of Exhaust Steps 2 Operating Environment Standard
Gas Contact Part Surface Treatment No Additional Function No Power Consumption(W) 60
Acquired Standards CE Ultimate Pressure(Pa) 5.33 x 103 Effective exhaust rate at 50/60 Hz(L/min) 20/24