1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Vacuum Pump DA-121D, Diaphragm Type

DRY VACUUM PUMP

Dry Vacuum Pump DA-121D, Diaphragm Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96,315.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a direct connect type hydraulic rotation vacuum pump.

 
Part Number
DA-121D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 96,315.29

DRY VACUUM PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Type Dry Type Diaphragm-type Suction Flow Rate (at 50Hz)(l/min) 120
Suction Flow Rate (at 60Hz)(l/min) 145 Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC
Voltage (V) 100 Number of Exhaust Steps 2 Operating Environment Standard
Gas Contact Part Surface Treatment No Additional Function No Power Consumption(W) 400
Acquired Standards CE Maximum Exhaust Speed (when 50Hz)(L/min) Single-Phase Maximum Exhaust Speed (when 60Hz)(L/min) 3.30 x 103

Please check the type/dimensions/specifications of the part DA-121D in the Dry Vacuum Pump DA-121D, Diaphragm Type series.