1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Coupling Female Half Y-160F

S Coupling Female Half Y-160F
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,157.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High-pressure type S coupling suitable for use in hydraulic piping applications and general hydraulic piping.
[Features]
· Single-action attachment/release the connection of push-pull by ball lock method.
· Automatic opening and closing design minimizes fluid leakage and aeration.
· Both male and female halves have built-in valves so that fluid does not leak even if disconnected.

Part Number
Y-160F-04S
Y-160F-06S
Y-160F-08S
Y-160F-12SSALE
Y-160F-16S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Nominal Thread

฿ 1,157.03

VALVE 1 Piece(s) 3 Day(s) 1/4

฿ 1,335.98

VALVE 1 Piece(s) Same day 3/8

฿ 2,488.12

VALVE 1 Piece(s) Same day 1/2

฿ 3,458.71

฿ 1,998.44

VALVE 1 Piece(s) Same day 3/4

฿ 4,785.41

VALVE 1 Piece(s) 9 Day(s) 1

Loading...

  1. 1

Basic Information

Joint Type Rc Female Screws Male/Female F Body Material Carbon Steel
Applicable Fluid Operation Oil Type Standard Valve Structure Double Ended
Seal Material Standard NBR Operating Temperature Range(°C) -30::100 Operating Pressure Range(MPa) 0::20.5