(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A multi-coupler which achieves high flow rate / high allowable eccentricity / liquid stagnation thanks to its special valve shape. Optimal for high pressure systems that use cylinders for connection and disconnection to multiple pipe lines.
[Features]
· Compared with conventional multi-couplers, an almost doubled high flow rate is provided.
· Installation plate is devoted to space saving. (*The rate of increase of the flow rate differs according to size.)
· For conventional multi-couplers, allowable eccentricity is limited to ⌀0.6 mm, but the new MALC type succeeds in expanding the eccentricity range to up to ⌀2 mm.
· Special valve shape enables pressurized connection up to 8 MPa.
· Uniform dimension of 30 mm between plates when connecting at full size; mounting of any size to the same plate is feasible.
· Use of a liquid stagnation reduction valve structure enables reduction of liquid stagnation and air intrusion.
· Phosphorus electroless nickel plating is used as a surface treatment for the internal parts of bodies made of specialized steel.
We work hard to reduce the burden on the environment imposed by our products.
Part Number |
---|
MALC-2HS-FL-STL-FKM |
MALC-3HS-FL-STL-FKM |
MALC-4HS-FL-STL-FKM |
MALC-6HS-FL-STL-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Dimension D1 (mm) |
---|---|---|---|---|---|---|
฿ 7,473.33 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 24 | ||
฿ 8,931.67 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 27.6 | ||
฿ 11,145.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 39.5 | ||
฿ 13,741.67 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 45 |
Loading...
Types of connection parts | Flanged Type | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::21 |
How can we improve?
How can we improve?