1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate ejector VSK series of ejector unit

Separate ejector VSK series of ejector unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an integrated type ejector unit, with many unit modules, that allows selection to match the purpose.

Part Number
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07A-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07B-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07C-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07D-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07E-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[NA,​NW,​PA,​PW]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]
VSK-BE07F-[4,​6,​8][4,​6,​8][8L,​8,​S]-[A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07G-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07G-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07G-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07G-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07H-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07H-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07H-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07H-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07J-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07J-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07J-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07J-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07K-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07K-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07K-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07K-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07L-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07L-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07L-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07L-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07M-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07M-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07M-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07M-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07P-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07P-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07P-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07P-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07Q-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07Q-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07Q-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07Q-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07R-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07R-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07R-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07R-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07S-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07S-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
VSK-BE07S-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]
VSK-BE07S-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3][A,​B]-[NA,​NW,​PA,​PW]
VSK-BE07T-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]
VSK-BE07T-[4,​6,​8][4,​6,​8][8L,​8,​S]-[1,​3]-[NA,​NW,​PA,​PW]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Electromagnetic Valve Voltage Exhaust Port Unit Combination Code Vacuum Pressure Switch Specifications Valve Type

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.7NAφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNormally Closed / Normally Open

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NANA

-

VACUUM COMPONENT 1 Piece(s) 18 Day(s) Filter-9117R1/8φ4 / φ6 / φ8R1/8φ4 / φ6 / φ8High vacuum type / Low Flow Rate10.5φ0.724 VDC / 100 V ACφ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer-NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 PointsNA

Loading...

Basic Information

Type Square type Application Single Item Operating Pressure Range(MPa) 0.25::0.7
Operating Temp. Range(°C) 5::50