(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flow rate properties allow for easy fine-tuning in low watershed areas.
[Features]
- Freely rotates in any direction or axis -- A, B (C axis).
Type | Speed Controller | Main Body Shape | Universal | Control Direction | Meter-Out |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Knob Type | Standard | Lock Nut Type | Ring Nut |
Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 | Nominal Diameter of Tube D(φ) | 4 |
Connection screw | M5X0.8 | Specifications | Standard Specifications |
Please check the type/dimensions/specifications of the part SSF4-M5-A-P in the Speed Controller, Free Type Horizontal, With Quick Coupling, series.
How can we improve?
How can we improve?