(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, high-performance, digital regulation. Module type. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
EVD-3100-[0,1,2,P]08[AN,AP,SN,SP]-3 |
EVD-3100-[0,1,2,P]08[AN,AP,SN,SP]-[B3,L3]-3 |
EVD-3100-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3]-3 |
EVD-3100-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3][B3,L3]-3 |
EVD-3500-[0,1,2,P]08[AN,AP,SN,SP]-3 |
EVD-3500-[0,1,2,P]08[AN,AP,SN,SP]-[B3,L3]-3 |
EVD-3500-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3]-3 |
EVD-3500-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3][B3,L3]-3 |
EVD-3900-[0,1,2,P]08[AN,AP,SN,SP]-3 |
EVD-3900-[0,1,2,P]08[AN,AP,SN,SP]-[B3,L3]-3 |
EVD-3900-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3]-3 |
EVD-3900-[0,1,2,P]08[AN,AP,SN,SP]-[C1,C3,P1,P3][B3,L3]-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Pressure Control Range (MPa) | Bracket Options (Added) | Input specifications | Option | Output Types, Error Signals | Power Supply Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.1 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.1 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.1 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.1 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.5 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.5 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.5 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0–0.5 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0~0.9 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0~0.9 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | NA | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0~0.9 | NA | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Rc | 1/4 | 0~0.9 | B Type / L type | 0-10 VDC / 0-5 VDC / 4-20 mADC / Parallel 10-bit | Analog 9 Core, 1 m Cable / Analog 9 Core, 3 m Cable / Parallel 15 Core, 1 m Cable / Parallel 15 Core, 3 m Cable | 1 to 5 V Analog, Error (NPN) / 1 to 5 V Analog, Error (PNP) / Switch (NPN), Error (NPN) / Switch (PNP), Error (PNP) | 24 VDC |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No | Flow Direction | Rightward direction | Power Supply | DC24V |
How can we improve?
How can we improve?