1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator (Modular Type Standard) R*000 Series

Regulator (Modular Type Standard) R*000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Modular type regulator.
[Features]
· Compact regulator with recessed pressure gauge.
· Used in combination with other modular filters and the like contributing to the space-saving piping.
[Applications]
· To effectively and economically remove impurities in compressed air.
· Space-saving in piping.

Part Number
R1000-[6,​8]-W
R1000-[6,​8]-W-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-N
R1000-[6,​8]-W-N-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NRN
R1000-[6,​8]-W-NRN-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NRNX1
R1000-[6,​8]-W-NRNX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NRP
R1000-[6,​8]-W-NRP-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NRPX1
R1000-[6,​8]-W-NRPX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NT6
R1000-[6,​8]-W-NT6-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NT6X1
R1000-[6,​8]-W-NT6X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NT8
R1000-[6,​8]-W-NT8-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NT8X1
R1000-[6,​8]-W-NT8X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NT
R1000-[6,​8]-W-NT-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NTX1
R1000-[6,​8]-W-NTX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-NX1
R1000-[6,​8]-W-NX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-RN
R1000-[6,​8]-W-RN-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-RNX1
R1000-[6,​8]-W-RNX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-RP
R1000-[6,​8]-W-RP-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-RPX1
R1000-[6,​8]-W-RPX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-T6
R1000-[6,​8]-W-T6-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-T6X1
R1000-[6,​8]-W-T6X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-T8
R1000-[6,​8]-W-T8-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-T8X1
R1000-[6,​8]-W-T8X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-T
R1000-[6,​8]-W-T-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-TX1
R1000-[6,​8]-W-TX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8]-W-X1
R1000-[6,​8]-W-X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W
R1000-[6,​8][G,​N]-W-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-N
R1000-[6,​8][G,​N]-W-N-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NRN
R1000-[6,​8][G,​N]-W-NRN-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NRNX1
R1000-[6,​8][G,​N]-W-NRNX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NRP
R1000-[6,​8][G,​N]-W-NRP-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NRPX1
R1000-[6,​8][G,​N]-W-NRPX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NT6
R1000-[6,​8][G,​N]-W-NT6-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NT6X1
R1000-[6,​8][G,​N]-W-NT6X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NT8
R1000-[6,​8][G,​N]-W-NT8-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NT8X1
R1000-[6,​8][G,​N]-W-NT8X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NT
R1000-[6,​8][G,​N]-W-NT-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NTX1
R1000-[6,​8][G,​N]-W-NTX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-NX1
R1000-[6,​8][G,​N]-W-NX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-RN
R1000-[6,​8][G,​N]-W-RN-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-RNX1
R1000-[6,​8][G,​N]-W-RNX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-RP
R1000-[6,​8][G,​N]-W-RP-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-RPX1
R1000-[6,​8][G,​N]-W-RPX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-T6
R1000-[6,​8][G,​N]-W-T6-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-T6X1
R1000-[6,​8][G,​N]-W-T6X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-T8
R1000-[6,​8][G,​N]-W-T8-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
R1000-[6,​8][G,​N]-W-T8X1
R1000-[6,​8][G,​N]-W-T8X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Pressure Gauge Mass
(g)
Pressure Gauge Details Piping Adapter Set Pressure Gauge Type

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left Direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoRc1/8 / 1/4Left Direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left Direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceRc1/8 / 1/4Left Direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-NANo Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8No Pressure GaugeWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left Direction-160-NAWith Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) NoOthers1/8 / 1/4Left Direction-160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8With Standard Pressure TesterWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-NA-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8-White

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-NAFor Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Digital Pressure Sensor AttachmentWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Rightward directionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-NAFor Pressure Gauge AttachedWhite

-

F.R.L UNIT 1 Piece(s) 20 Day(s) PresenceOthers1/8 / 1/4Left DirectionNot Provided160-G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8For Pressure Gauge AttachedWhite

Loading...

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Max. Operating Pressure(MPa) 1.0