(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
Part Number |
---|
WK-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 353.00 | CASTER | 1 Piece(s) | 12 Day(s) | 144 | 80.01~140.00 | 100 | Rubber | No | 80 | 45 | 115 | 80 | 100 | 32 | Medium Load | Presence |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part WK-100 in the K Model Rigid Wheel Plate Type series.
Part Number |
---|
GUK-200 |
GUK-75 |
MCBK-100 |
WK-100-G |
WK-130 |
WK-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,728.93 | 1 Piece(s) | 12 Day(s) | 250 | 220.01~320.00 | 250 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 63 | 151 | 102 | 200 | 43 | Heavy Load | Presence | ||
฿ 460.00 | 1 Piece(s) | 14 Day(s) | 103 | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63 | 40 | 95 | 72 | 75 | 32 | Medium Load | Presence | ||
฿ 1,239.06 | 1 Piece(s) | 3 Day(s) | - | 80.01~140.00 | 100 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | 115 | 80 | - | - | Heavy Load | Yes | ||
฿ 597.62 | 1 Piece(s) | 12 Day(s) | - | 80.01~140.00 | 120 | Rubber | No | - | - | 115 | 80 | - | - | Heavy Load | None | ||
฿ 592.00 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | 180 | Rubber | No | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | ||
฿ 669.00 | 1 Piece(s) | 3 Day(s) | 198 | 140.01~220.00 | 200 | Rubber | No | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence |
How can we improve?
How can we improve?