1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K Model Rigid Wheel Plate Type (Part Number)

CASTER

K Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A general purpose industrial caster used when transporting heavy items

Specification

●Plate Type 
●With bearing
●Fixed Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
UWK-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings

฿ 649.80

CASTER 1 Piece(s) 12 Day(s) 10380.01~140.00120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634095727532Medium LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWK-75 in the K Model Rigid Wheel Plate Type series.

Products with similar specification

Part Number
GUK-200
GUK-75
MCBK-100
WK-100
WK-100-G
WK-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings

฿ 1,728.93

1 Piece(s) 12 Day(s) 250220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220043Heavy LoadPresence

฿ 460.00

1 Piece(s) 14 Day(s) 10380.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727532Medium LoadPresence

฿ 1,239.06

1 Piece(s) 3 Day(s) -80.01~140.00100[Engineering Plastics] MC Nylon (Conductive)Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance--11580--Heavy LoadYes

฿ 353.00

1 Piece(s) 12 Day(s) 14480.01~140.00100RubberNo80451158010032Medium LoadPresence

฿ 597.62

1 Piece(s) 12 Day(s) -80.01~140.00120RubberNo--11580--Heavy LoadNone

฿ 592.00

1 Piece(s) 1 Day(s) 177140.01~220.00180RubberNo100561379313040Medium LoadPresence