(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
Part Number |
---|
GUJ-75 |
GUJ-100 |
GUJ-130 |
GUJ-150 |
GUJ-200 |
MCBJ-150 |
UWEJ-100 |
UWJ-75 |
UWJ-100 |
UWJ-130 |
UWJ-150 |
UWJ-200 |
WJ-75 |
WJ-100 |
WJ-100-G |
WJ-130 |
WJ-150 |
WJ-200 |
WOJ-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 531.34 | CASTER | 1 Piece(s) | 12 Day(s) | 103 | - | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 63 | 63 | 82 | 82 | 75 | 32 | 64 | Medium Load | - | Presence | ||
฿ 675.12 | CASTER | 1 Piece(s) | 12 Day(s) | 144 | - | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 82 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | ||
฿ 1,031.76 | CASTER | 1 Piece(s) | 19 Day(s) | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 105 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | ||
฿ 1,274.00 | CASTER | 1 Piece(s) | 10 Day(s) | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | ||
฿ 1,985.15 | CASTER | 1 Piece(s) | 19 Day(s) | 250 | - | 220.01~320.00 | 250 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 156 | Heavy Load | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Presence | ||
฿ 2,560.00 | CASTER | 1 Piece(s) | 3 Day(s) | - | - | 140.01~220.00 | 200 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Slotted Holes | 87 (94) | 87 (94) | - | - | - | - | 115 | Heavy Load | - | Yes | ||
฿ 1,256.14 | CASTER | 1 Piece(s) | 12 Day(s) | - | [Antistatic] Antistatic | 140.01~220.00 | 180 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | Slotted Holes | 67 (74) | 67 (74) | - | - | - | - | 82 | Heavy Load | - | None | ||
฿ 673.00 | CASTER | 1 Piece(s) | Same day | 103 | - | 80.01~140.00 | 120 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 63 | 63 | 82 | 82 | 75 | 32 | 64 | Medium Load | - | Presence | ||
฿ 875.32 ฿ 391.88 | CASTER | 1 Piece(s) | Same day | 144 | - | 140.01~220.00 | 180 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 82 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | ||
฿ 1,175.08 | CASTER | 1 Piece(s) | 12 Day(s) | 177 | - | 220.01~320.00 | 250 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 35 | 105 | Heavy Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | ||
฿ 1,609.00 | CASTER | 1 Piece(s) | 1 Day(s) | 198 | - | 220.01~320.00 | 300 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | ||
฿ 2,128.00 ฿ 1,468.11 | CASTER | 1 Piece(s) | Same day | 250 | - | 320.01~485.00 | 400 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 42 | 156 | Extra heavy load | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Presence | ||
฿ 415.74 ฿ 253.81 | CASTER | 1 Piece(s) | Same day | 103 | - | 35.01~80.00 | 80 | Rubber | No | Round hole | 63 | 63 | 82 | 82 | 75 | 32 | 64 | Light/Medium Load | - | Presence | ||
฿ 599.11 | CASTER | 1 Piece(s) | 1 Day(s) | 144 | - | 80.01~140.00 | 100 | Rubber | No | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 82 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | ||
฿ 740.02 | CASTER | 1 Piece(s) | 7 Day(s) | - | - | 80.01~140.00 | 120 | Rubber | No | Slotted Holes | 67 (74) | 67 (74) | - | - | - | - | 82 | Heavy Load | - | None | ||
฿ 733.00 | CASTER | 1 Piece(s) | 1 Day(s) | 177 | - | 140.01~220.00 | 180 | Rubber | No | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 105 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | ||
฿ 828.00 | CASTER | 1 Piece(s) | 10 Day(s) | 198 | - | 140.01~220.00 | 200 | Rubber | No | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | ||
฿ 1,667.55 | CASTER | 1 Piece(s) | 10 Day(s) | 250 | - | 220.01~320.00 | 250 | Rubber | No | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 156 | Heavy Load | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Presence | ||
฿ 1,392.00 | CASTER | 1 Piece(s) | 12 Day(s) | - | - | 140.01~220.00 | 180 | Rubber | Oil Resistance | Slotted Holes | 75 (82) | 75 (82) | 105 | 105 | - | - | 105 | Heavy Load | - | None |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
How can we improve?
How can we improve?