1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silence Caster Fixed Wheel Plate Type (with Stopper)

CASTER

Silence Caster Fixed Wheel Plate Type (with Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,020.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Prevents noise generation by employing a radial ball bearing for the swivel part and wheel part.

Part Number
SIR-200WF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,020.02

CASTER 1 Piece(s) Available 7 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 250 Properties Quiet
Load Range(daN) 140.01~220.00 Stopper (Detail) No Allowable Load(daN) 200
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 112 Mounting Hole Pitch, Short Length Direction W1(mm) 63
Plate Length(mm) 151 Plate Width(mm) 102 Wheel Dia. D(Ø) 200
Wheel Width(mm) 43 Load Category Heavy Load Wheel Bearings Presence

Please check the type/dimensions/specifications of the part SIR-200WF in the Silence Caster Fixed Wheel Plate Type (with Stopper) series.