(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster used for machinery equipment, etc.
[Features]
· Can be mounted onto heavy objects because the allowable load is high.
· The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.
[Applications]
· Suitable for use in machinery and equipment that use a lot of oil.
Part Number |
---|
AF-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,966.00 | CASTER | 1 Piece(s) | 12 Day(s) | 120 | 300 | [Engineering Plastics] MC Nylon | 115(105) | 115(105) | 140 | 140 | 75 | 95 | 105-115×105-115 | No | 4580322260307 | 437-2379 |
Loading...
Caster Type | Plate Type Universal / With Adjuster | Properties | Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Fitting Material | Steel |
Mounting Hole Type | Slotted Holes | Wheel Width(mm) | 45 | Application | OA equipment, information and communication equipment / Factory facilities |
Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part AF-75 in the Caster With Adjuster Foot, AF Type, Automatic Plate Type series.
Part Number |
---|
AF-50 |
AF-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,190.00 | 1 Piece(s) | Same day | 74 | 250 | [Nylon] Reinforced Nylon | 75(80) | 75(80) | 102 | 102 | 50 | 73 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | - | ||
฿ 1,360.00 | 1 Piece(s) | Same day | 95 | 250 | [Nylon] Reinforced Nylon | 75(80) | 75(80) | 102 | 102 | 65 | 84 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | - |
How can we improve?
How can we improve?