(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster for carrying heavy items such as machinery, equipment, etc.
[Features]
· Superior load capacity compared to conventional casters. (Maximum allowable load: 800 daN)
· Space-saving type that can be fixed to machinery.
· Can prevent wheel deformation caused by long-term heavy load.
[Applications]
· Suitable for use in machinery and equipment that use a lot of oil.
· Suitable for use on large machines.
Part Number |
---|
UHG-75MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,385.59 | CASTER | 1 Piece(s) | 3 Day(s) | Plate Type Universal | 107 | Low Floor Heavy Load | 485.01~750.00 | 700 | [Engineering Plastics] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 78 | 78 | 100 | 100 | 75 | 48 | 54 | Extra heavy load |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / OA equipment, information and communication equipment | Wheel Bearings | Presence |
Please check the type/dimensions/specifications of the part UHG-75MC in the Caster, UHG Model, Swivel Wheel Plate Type series.
Part Number |
---|
UHG-50MCE |
UHG-50PB |
UHG-65GFB |
UHG-75MCE |
UHG-75PB |
UHG-80MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,841.98 | 1 Piece(s) | Available | 5 Day(s) | Plate Type Universal / Low Floor Heavy Load | 79 | [Antistatic] Electrical Conductivity | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Extra heavy load | |
฿ 1,250.00 | 1 Piece(s) | Same day | Plate Type Universal | 79 | Low Floor Heavy Load | 320.01~485.00 | 400 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 47 | Extra heavy load | ||
฿ 1,368.00 | 1 Piece(s) | 12 Day(s) | Plate Type Universal | 97 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 54 | Extra heavy load | ||
฿ 3,467.31 | 1 Piece(s) | 5 Day(s) | Plate Type Universal / Low Floor Heavy Load | 107 | [Antistatic] Electrical Conductivity | 485.01~750.00 | 700 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 75 | 48 | 54 | Extra heavy load | ||
฿ 2,550.58 | 1 Piece(s) | 1 Day(s) | Plate Type Universal | 107 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 75 | 48 | 54 | Extra heavy load | ||
฿ 3,849.78 | 1 Piece(s) | 3 Day(s) | Plate Type Universal | 120 | Low Floor Heavy Load | 750.01~ | 800 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 80 | 60 | 100 | 85 | 80 | 48 | 63 | Extra heavy load |
How can we improve?
How can we improve?