1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-ST Type Free Wheel Screw-in Type

SUS-ST Type Free Wheel Screw-in Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 492.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, all-stainless steel-made screw-in type caster that is used for hand trucks, store appliances, etc.

Part Number
SUS-ST-50N-M12X35
SUS-ST-50N-M16X40
SUS-ST-50RH-M12X35
SUS-ST-50RH-M16X40
SUS-ST-50UR-M12X35
SUS-ST-50UR-M16X40
SUS-ST-65N-M12X35
SUS-ST-65N-M16X40
SUS-ST-65RH-M12X35
SUS-ST-65RH-M16X40
SUS-ST-65UR-M12X35
SUS-ST-65UR-M16X40
SUS-ST-75EL-M12X35
SUS-ST-75EL-M16X40
SUS-ST-75N-M12X35
SUS-ST-75N-M16X40
SUS-ST-75NR-M12X35
SUS-ST-75NR-M16X40
SUS-ST-75RH-M12X35
SUS-ST-75RH-M16X40
SUS-ST-75UR-M12X35
SUS-ST-75UR-M16X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)

฿ 541.23

CASTER 1 Piece(s) 3 Day(s) 107460[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12502853

฿ 492.13

CASTER 1 Piece(s) Available 10 Day(s) -7460[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16502853

฿ 509.99

CASTER 1 Piece(s) Available 5 Day(s) -7450RubberNoM12502853

฿ 498.17

CASTER 1 Piece(s) Available 10 Day(s) -7450RubberNoM16502853

฿ 596.69

CASTER 1 Piece(s) Available 5 Day(s) 107460[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12502553

฿ 591.30

CASTER 1 Piece(s) Available 10 Day(s) -7460[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16502553

฿ 537.29

CASTER 1 Piece(s) Available 5 Day(s) 108970[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12652561

฿ 524.78

CASTER 1 Piece(s) Available 10 Day(s) -8970[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16652561

฿ 557.21

CASTER 1 Piece(s) Available 5 Day(s) -8950RubberNoM12652561

฿ 533.25

CASTER 1 Piece(s) Available 10 Day(s) -8950RubberNoM16652561

฿ 615.10

CASTER 1 Piece(s) 5 Day(s) 108960[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12652561

฿ 692.52

CASTER 1 Piece(s) 10 Day(s) -8960[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16652561

฿ 617.27

CASTER 1 Piece(s) Available 10 Day(s) -9750ElastomerChemical ResistanceM12752766

฿ 604.00

CASTER 1 Piece(s) Available 10 Day(s) -9750ElastomerChemical ResistanceM16752766

฿ 576.51

CASTER 1 Piece(s) Available 3 Day(s) 109780[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12752566

฿ 570.13

CASTER 1 Piece(s) Available 5 Day(s) 109780[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16752566

฿ 653.81

CASTER 1 Piece(s) 10 Day(s) -9760[Others] Nylon Foil RubberNoM12752766

฿ 664.39

CASTER 1 Piece(s) Available 10 Day(s) -9760[Others] Nylon Foil RubberNoM16752766

฿ 602.72

CASTER 1 Piece(s) Available 5 Day(s) -9760RubberNoM12752566

฿ 581.02

CASTER 1 Piece(s) Available 10 Day(s) -9760RubberNoM16752566

฿ 653.81

CASTER 1 Piece(s) 10 Day(s) -9770[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12752666

฿ 664.39

CASTER 1 Piece(s) Available 10 Day(s) -9770[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16752666

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Stainless Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Light/Medium Load
Wheel Bearings No