1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-SK Type Fixed Wheel Plate Type (Part Number)

SUS-SK Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 846.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with excellent water-resistance. Ideal for use around water.
[Features]
· Uses all-stainless steel brackets with excellent water and corrosion-resistance.
· The wheel part uses a 2-level structure for smooth rotation.
[Applications]
· Ideal for use on transport platform truck.
· Easy rotation makes smooth running possible when using platform trucks.

Part Number
SUS-SK-100GU
SUS-SK-100N
SUS-SK-125GU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Bearings

฿ 1,305.00

CASTER 1 Piece(s) 19 Day(s) -132100[Others] Nylon Foil Urethane Foam80(90)45(50)11075100Presence

฿ 846.65

CASTER 1 Piece(s) 19 Day(s) 10132100[Nylon] Nylon80(90)45(50)11075100No

฿ 1,850.00

CASTER 1 Piece(s) 19 Day(s) -168120[Others] Nylon Foil Urethane Foam100(112)53(56)13594125Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 80.01~140.00 Stopper (Detail) No
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Wheel Width(mm) 32 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load