1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-J2 Free Vehicle Plate Type

SUS-J2 Free Vehicle Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-stainless steel caster with excellent water resistance. Widely used for hand trucks, box pallets, etc.

[Features]
· A caster with standard dimensions for hand trucks, box pallets, and roll box pallets commonly used for general industrial purposes.
· Since the hardware is all stainless steel, it is suitable for use near water

Part Number
SUS-GUJ2-130
SUS-GUJ2-150
SUS-NJ2-130
SUS-NJ2-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Swivel Radius
(mm)

฿ 2,577.00

CASTER 1 Piece(s) 19 Day(s) -170160[Others] Nylon Foil Urethane Foam130105

฿ 2,758.00

CASTER 1 Piece(s) 12 Day(s) -190180[Others] Nylon Foil Urethane Foam150115

฿ 2,364.00

CASTER 1 Piece(s) 19 Day(s) -170150[Nylon] Nylon130105

฿ 2,545.00

CASTER 1 Piece(s) 14 Day(s) 10190160[Nylon] Nylon150115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) No
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch, Long Length Direction L1(mm) 75(80) Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102
Plate Width(mm) 102 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck
Load Category Medium Load Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Wheel Bearings Presence