(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with excellent water-resistance. Ideal for use around water.
[Features]
· Uses all-stainless steel brackets with excellent water and corrosion-resistance.
· Standard small caster with excellent load-capacity and movement characteristics.
[Applications]
· Ideal for kitchen equipment, food processing machines, etc.
Part Number |
---|
SUS-E-75N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.00 | CASTER | 1 Piece(s) | 12 Day(s) | 92 | 35.01~80.00 | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light/Medium Load |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Wheel Bearings | No |
Please check the type/dimensions/specifications of the part SUS-E-75N in the Caster SUS-E Type Free Wheel Plate Set series.
Part Number |
---|
SUS-E-100NR |
SUS-E-100RH |
SUS-E-100UR |
SUS-E-50EL |
SUS-E-75RH |
SUS-E-75UR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 700.77 | 1 Piece(s) | Available | 10 Day(s) | 122 | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | 82 | Light/Medium Load | |
฿ 634.48 | 1 Piece(s) | Available | 10 Day(s) | 122 | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | |
฿ 814.00 | 1 Piece(s) | 12 Day(s) | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | 82 | Light/Medium Load | ||
฿ 268.92 | 1 Piece(s) | 10 Day(s) | 65 | ~35.00 | 25 | Elastomer | Chemical Resistance | 56 | 28 | 70 | 42 | 50 | 20 | 47 | Light Load | ||
฿ 375.45 | 1 Piece(s) | 3 Day(s) | 92 | 35.01~80.00 | 40 | Rubber | No | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light Load | ||
฿ 473.00 | 1 Piece(s) | 12 Day(s) | 92 | 35.01~80.00 | 45 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light Load |
How can we improve?
How can we improve?