1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster SUS-E Type Free Wheel Plate Set

Caster SUS-E Type Free Wheel Plate Set
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 254.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with excellent water-resistance. Ideal for use around water.
[Features]
· Uses all-stainless steel brackets with excellent water and corrosion-resistance.
· Standard small caster with excellent load-capacity and movement characteristics.
[Applications]
· Ideal for kitchen equipment, food processing machines, etc.

Part Number
SUS-E-50EL
SUS-E-50N
SUS-E-50R
SUS-E-50UR
SUS-E-65N
SUS-E-65RH
SUS-E-65UR
SUS-E-75N
SUS-E-75RH
SUS-E-75UR
SUS-E-100EL
SUS-E-100N
SUS-E-100NR
SUS-E-100RH
SUS-E-100UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

฿ 268.92

CASTER 1 Piece(s) 10 Day(s) 65~35.0025ElastomerChemical Resistance56287042502047Light Load

฿ 254.12

CASTER 1 Piece(s) Same day 6535.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502147Light Load

฿ 260.05

CASTER 1 Piece(s) 10 Day(s) 65~35.0030RubberNo56287042502047Light Load

฿ 314.00

CASTER 1 Piece(s) 10 Day(s) 6535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502147Light Load

฿ 331.00

CASTER 1 Piece(s) 14 Day(s) 8235.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652156Light Load

฿ 321.63

CASTER 1 Piece(s) Available 10 Day(s) 82~35.0030RubberNo56287042652156Light Load

฿ 419.00

CASTER 1 Piece(s) 12 Day(s) 8235.01~80.0040[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652156Light Load

฿ 374.00

CASTER 1 Piece(s) 12 Day(s) 9235.01~80.0050[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light/Medium Load

฿ 375.45

CASTER 1 Piece(s) 3 Day(s) 9235.01~80.0040RubberNo56287042752165Light Load

฿ 473.00

CASTER 1 Piece(s) 12 Day(s) 9235.01~80.0045[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light Load

฿ 635.08

CASTER 1 Piece(s) Available 10 Day(s) 12235.01~80.0050ElastomerChemical Resistance8240100581002782Light/Medium Load

฿ 660.00

CASTER 1 Piece(s) 10 Day(s) 12235.01~80.0060[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002582Light/Medium Load

฿ 700.77

CASTER 1 Piece(s) Available 10 Day(s) 12235.01~80.0060[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load

฿ 634.48

CASTER 1 Piece(s) Available 10 Day(s) 12235.01~80.0050RubberNo8240100581002582Light/Medium Load

฿ 814.00

CASTER 1 Piece(s) 12 Day(s) 12235.01~80.0060[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002882Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No