(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard casters widely used in carts, kitchen equipment, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 246.31 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | - | 28 | 53 | Light Load | None | - | 1.75 | ||
฿ 246.31 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | - | 28 | 53 | Light Load | None | - | 2 | ||
฿ 246.31 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | UNF1/2 | - | 28 | 53 | Light Load | None | - | - | ||
฿ 299.98 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | W3/4 | - | 28 | 53 | Light Load | None | - | - | ||
฿ 224.15 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 74 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 224.15 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 74 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 214.21 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 263.06 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 229.17 | CASTER | 1 Piece(s) | 3 Day(s) | - | 74 | - | 50 | Rubber | No | M12 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 236.05 | CASTER | 1 Piece(s) | 3 Day(s) | - | 74 | - | 50 | Rubber | No | M16 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 226.00 | CASTER | 1 Piece(s) | 8 Day(s) | - | 74 | - | 50 | Rubber | No | UNF1/2 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 274.84 | CASTER | 1 Piece(s) | 5 Day(s) | - | 74 | - | 50 | Rubber | No | W3/4 | 50 | 28 | 53 | Light/Medium Load | No | - | - | ||
฿ 313.52 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 50 | 25 | 53 | Light/Medium Load | No | - | - | ||
฿ 323.53 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 50 | 25 | 53 | Light/Medium Load | No | - | - | ||
฿ 315.84 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 50 | 25 | 53 | Light/Medium Load | No | - | - | |
฿ 366.04 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 74 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 50 | 25 | 53 | Light/Medium Load | No | - | - | |
฿ 263.35 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | - | - | 61 | Light Load | None | - | 1.75 | ||
฿ 263.35 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | - | - | 61 | Light Load | None | - | 2 | ||
฿ 263.35 | CASTER | 1 Piece(s) | 5 Day(s) | - | 89 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | UNF1/2 | - | - | 61 | Light Load | None | - | - | ||
฿ 317.03 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | W3/4 | - | - | 61 | Light Load | None | - | - | ||
฿ 266.10 | CASTER | 1 Piece(s) | 10 Day(s) | - | - | - | - | Elastomer | No | M12 | - | - | - | Light Load | - | PP | - | ||
฿ 266.10 | CASTER | 1 Piece(s) | Available | 3 Day(s) | 10 | - | - | - | Elastomer | No | M16 | - | - | - | Light Load | - | PP | - | |
฿ 262.32 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | - | - | - | Elastomer | Chemical Resistance | UNF1/2 | - | - | - | Light Load | - | PP | - | |
฿ 313.12 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | - | - | - | Elastomer | Chemical Resistance | W3/4 | - | - | - | Light Load | - | PP | - | |
฿ 230.07 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 89 | - | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 226.89 | CASTER | 1 Piece(s) | 8 Day(s) | 10 | 89 | - | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 226.89 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 275.74 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 258.07 | CASTER | 1 Piece(s) | 3 Day(s) | - | 89 | - | 50 | Rubber | No | M12 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 246.40 | CASTER | 1 Piece(s) | 5 Day(s) | - | 89 | - | 50 | Rubber | No | M16 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 246.40 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 50 | Rubber | No | UNF1/2 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 295.24 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 50 | Rubber | No | W3/4 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 366.79 | CASTER | 1 Piece(s) | 5 Day(s) | - | 89 | [Antistatic] Electrical Conductivity | - | Rubber | No | M12 | - | - | 61 | Light Load | None | - | 1.75 | ||
฿ 366.79 | CASTER | 1 Piece(s) | 5 Day(s) | - | 89 | [Antistatic] Electrical Conductivity | - | Rubber | No | M16 | - | - | 61 | Light Load | None | - | 2 | ||
฿ 366.79 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | [Antistatic] Electrical Conductivity | - | Rubber | No | UNF1/2 | - | - | 61 | Light Load | None | - | - | ||
฿ 420.46 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | [Antistatic] Electrical Conductivity | - | Rubber | No | W3/4 | - | - | 61 | Light Load | None | - | - | ||
฿ 326.86 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 89 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 326.86 | CASTER | 1 Piece(s) | 8 Day(s) | 10 | 89 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 326.86 | CASTER | 1 Piece(s) | 8 Day(s) | - | 89 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 65 | 25 | 61 | Light/Medium Load | No | - | - | ||
฿ 373.66 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 89 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 65 | 25 | 61 | Light/Medium Load | No | - | - | |
฿ 293.75 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | - | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | - | - | 66 | Light Load | None | - | 1.75 | ||
฿ 293.75 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | - | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | - | - | 66 | Light Load | None | - | 2 | ||
฿ 293.75 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | - | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | UNF1/2 | - | - | 66 | Light Load | None | - | - | ||
฿ 347.42 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | - | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | W3/4 | - | - | 66 | Light Load | None | - | - | ||
฿ 292.82 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | M12 | 75 | 27 | 66 | Light/Medium Load | No | - | - | ||
฿ 292.82 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | M16 | 75 | 27 | 66 | Light/Medium Load | No | - | - | ||
฿ 288.04 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | UNF1/2 | 75 | 27 | 66 | Light/Medium Load | No | - | - | |
฿ 338.23 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 97 | - | 50 | Elastomer | Chemical Resistance | W3/4 | 75 | 27 | 66 | Light/Medium Load | No | - | - | |
฿ 254.66 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 97 | - | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 251.48 | CASTER | 1 Piece(s) | 5 Day(s) | 10 | 97 | - | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 251.48 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 300.33 | CASTER | 1 Piece(s) | 5 Day(s) | - | 97 | - | 80 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 301.26 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | M12 | 75 | 27 | 66 | Light/Medium Load | No | - | - | ||
฿ 301.26 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | M16 | 75 | 27 | 66 | Light/Medium Load | No | - | - | ||
฿ 301.26 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | UNF1/2 | 75 | 27 | 66 | Light/Medium Load | No | - | - | ||
฿ 349.89 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | W3/4 | 75 | 27 | 66 | Light/Medium Load | No | - | - | |
฿ 396.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | M12 | 75 | 27 | 66 | Light/Medium Load | Presence | - | - | |
฿ 396.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | M16 | 75 | 27 | 66 | Light/Medium Load | Presence | - | - | |
฿ 396.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | UNF1/2 | 75 | 27 | 66 | Light/Medium Load | Presence | - | - | |
฿ 447.23 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 60 | [Others] Nylon Foil Rubber | No | W3/4 | 75 | 27 | 66 | Light/Medium Load | Presence | - | - | |
฿ 277.19 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 60 | Rubber | No | M12 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 280.37 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 60 | Rubber | No | M16 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 280.37 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 60 | Rubber | No | UNF1/2 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 326.04 | CASTER | 1 Piece(s) | 5 Day(s) | - | 97 | - | 60 | Rubber | No | W3/4 | 75 | 25 | 66 | Light/Medium Load | No | - | - | ||
฿ 429.23 | CASTER | 1 Piece(s) | 9 Day(s) | - | 97 | [Antistatic] Electrical Conductivity | 60 | Rubber | No | M12 | - | - | 66 | Light Load | None | - | 1.75 | ||
฿ 429.23 | CASTER | 1 Piece(s) | 5 Day(s) | - | 97 | [Antistatic] Electrical Conductivity | 60 | Rubber | No | M16 | - | - | 66 | Light Load | None | - | 2 | ||
฿ 429.23 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | [Antistatic] Electrical Conductivity | 60 | Rubber | No | UNF1/2 | - | - | 66 | Light Load | None | - | - | ||
฿ 482.90 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | [Antistatic] Electrical Conductivity | 60 | Rubber | No | W3/4 | - | - | 66 | Light Load | None | - | - | ||
฿ 413.46 | CASTER | 1 Piece(s) | 3 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 75 | 26 | 66 | Light/Medium Load | Presence | - | - | ||
฿ 420.28 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 75 | 26 | 66 | Light/Medium Load | Presence | - | - | |
฿ 420.28 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 75 | 26 | 66 | Light/Medium Load | Presence | - | - | |
฿ 473.91 | CASTER | 1 Piece(s) | Available | 10 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 75 | 26 | 66 | Light/Medium Load | Presence | - | - | |
฿ 356.63 | CASTER | 1 Piece(s) | 3 Day(s) | 10 | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 75 | 26 | 66 | Light/Medium Load | No | - | - | ||
฿ 337.73 | CASTER | 1 Piece(s) | 5 Day(s) | 10 | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 75 | 26 | 66 | Light/Medium Load | No | - | - | ||
฿ 337.73 | CASTER | 1 Piece(s) | 8 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 75 | 26 | 66 | Light/Medium Load | No | - | - | ||
฿ 386.58 | CASTER | 1 Piece(s) | 5 Day(s) | - | 97 | - | 70 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 75 | 26 | 66 | Light/Medium Load | No | - | - | ||
฿ 354.20 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | - | - | 82 | Light Load | None | - | 1.75 | ||
฿ 354.20 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | - | - | 82 | Light Load | None | - | 2 | ||
฿ 354.20 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | UNF1/2 | - | - | 82 | Light Load | None | - | - | ||
฿ 407.87 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | W3/4 | - | - | 82 | Light Load | None | - | - | ||
฿ 355.60 | CASTER | 1 Piece(s) | 3 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | M12 | 100 | 27 | 82 | Light/Medium Load | No | - | - | ||
฿ 355.60 | CASTER | 1 Piece(s) | 3 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | M16 | 100 | 27 | 82 | Light/Medium Load | No | - | - | ||
฿ 347.53 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | UNF1/2 | 100 | 27 | 82 | Light/Medium Load | No | - | - | |
฿ 398.32 | CASTER | 1 Piece(s) | Available | 8 Day(s) | - | 126 | - | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | No | - | - | |
฿ 311.26 | CASTER | 1 Piece(s) | 3 Day(s) | - | 126 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
฿ 298.73 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
฿ 298.73 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | UNF1/2 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
฿ 347.57 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | W3/4 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
฿ 377.67 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Others] Nylon Foil Rubber | No | M12 | 100 | 27 | 82 | Light/Medium Load | No | - | - | ||
฿ 377.67 | CASTER | 1 Piece(s) | 8 Day(s) | - | 126 | - | 60 | [Others] Nylon Foil Rubber | No | M16 | 100 | 27 | 82 | Light/Medium Load | No | - | - |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
How can we improve?
How can we improve?