(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard casters widely used in carts, kitchen equipment, etc.
Part Number |
---|
SR-100UR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.21 | CASTER | 1 Piece(s) | 10 Day(s) | - | 122 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | Light/Medium Load | No | - | - |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part SR-100UR in the SR Model Rigid Wheel Plate Type series.
Part Number |
---|
SR-100NR |
SR-100NRB |
SR-100RH |
SR-50BN |
SR-50N |
SR-50RH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.03 | 1 Piece(s) | Available | 8 Day(s) | - | 122 | - | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | No | - | - | |
฿ 387.33 | 1 Piece(s) | Available | 10 Day(s) | - | 122 | - | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | Presence | - | - | |
฿ 293.00 | 1 Piece(s) | 12 Day(s) | - | 122 | - | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load | No | - | - | ||
฿ 166.75 | 1 Piece(s) | 8 Day(s) | - | 70 | - | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | - | 70 | - | - | 28 | Light Load | None | - | - | ||
฿ 140.60 | 1 Piece(s) | 12 Day(s) | 10 | 70 | - | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 70 | 47 | 50 | 28 | Light/Medium Load | No | - | - | ||
฿ 113.58 | 1 Piece(s) | 12 Day(s) | - | 70 | - | 50 | Rubber | No | 55 | 28 | 70 | 47 | 50 | 28 | Light/Medium Load | No | - | - |
How can we improve?
How can we improve?